The table summarizes the maximum current ratings at the AM62x power terminals. The data in this table serves as a guide for designing power supplies. The current ratings in the table are worst-case estimates for each power supply group, and actual power supply currents for specific applications are typically lower. For further details, please refer to the AM62x Power Consumption Summary or the AM62x Power Estimation Tool.
POWER SUPPLY GROUP | SUPPLY NAME | CONDITION | MAX | UNIT |
---|---|---|---|---|
CORE |
VDD_CORE VDDA_CORE_CSIRX0 VDDA_CORE_USB VDDA_DDR_PLL0 |
Extended Industrial 105°C | 2700 | mA |
Automotive 125°C | 3100 | mA | ||
CANUART CORE | VDD_CANUART(1) | 10 | mA | |
0.85V RAM | VDDR_CORE(2) | Extended Industrial 105°C | 150 | mA |
Automotive 125°C | 250 | mA | ||
DDR |
VDDS_DDR VDDS_DDR_C |
200 | mA | |
1.8V Digital Supply | VDDS_OSC0 | 5 | mA | |
1.8V Analog Supply |
VDDA_PLL0 VDDA_PLL1 VDDA_PLL2 VDDA_1P8_CSIRX0 VDDA_1P8_OLDI0 VDDA_1P8_USB VDDA_TEMP0 VDDA_TEMP1 |
150 | mA | |
3.3V Supply | VDDA_3P3_USB | 50 | mA | |
IO Supply |
VDDSHV0 VDDSHV1 VDDSHV2 VDDSHV3 VDDSHV4 VDDSHV6 |
150 | mA | |
SD Interface IO Supply | VDDSHV5(3) | 30 | mA | |
MCU 1.8V Analog Supply | VDDA_MCU(4) | 30 | mA | |
MCU IO Supply | VDDSHV_MCU(4) | 30 | mA | |
CANUART IO Power Supply | VDDSHV_CANUART(1) | 10 | mA | |
VPP | VPP | 400 | mA |