SPRT766 august 2023 TMS320F28P650DK , TMS320F28P659DK-Q1
Key Features and Benefits
|
The F28P65x series is part of the Mid-Performance line of C2000™ real-time microcontroller (MCU) family built for efficient control of power electronics. With an industry leading ultra-low latency, the F28P65x provides further real-time control innovation with more analog, new PWM capabilities while optimizing cost with more integration, and optimized BOM all at the device level. Key Applications
|
The F28P65x real-time microcontrollers are an extension of the Generation 3 C2000 MCU portfolio. All Generation 3 devices are compatible with C2000WARE software and pin-to-pin compatibility exists between many devices. Figure 1 illustrates the F28P65x series in the portfolio and includes a new focus on application tailored series in the Mid-Performance line.
The F28P65x MCU series offers two memory and performance configurations and 4 package options with industrial and automotive (-Q1 parts) qualification support. Table 1 provides detailed information about packaging options and key differences.
Variant | Number of Cores (Running at 200 MHz) | eMHz(1) | Flash | EtherCAT | Lock Step | 100 QFP (16 × 16) |
169 BGA (9 × 9) |
176 QFP (26 × 26) |
256 BGA (13 × 13) |
---|---|---|---|---|---|---|---|---|---|
F28P650DK9 | 3 | 1000 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F28P650DK8 | 3 | 1000 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P650DK7 | 3 | 1000 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P650SK7 | 2 | 680 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P650DK6 | 3 | 1000 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P650SK6 | 2 | 680 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P650SH7 | 2 | 680 | 768KB | ✔ | ✔ | ✔ | |||
F28P650DH6 | 3 | 1000 | 768KB | ✔ | |||||
F28P650SH6 | 2 | 680 | 768KB | ✔ | ✔ | ✔ | |||
F28P659DK8-Q1 | 3 | 1000 | 1.28MB | ✔ | ✔ | ✔ | ✔ | ||
F28P659DH8-Q1 | 3 | 1000 | 768KB | ✔ | ✔ | ||||
F28P659SH6-Q1 | 2 | 680 | 768KB | ✔ | ✔ |
Compared to other high- and mid-performance devices such as the F2837x and F2838x, the latest addition, F28P65x provides improved precision sensing, advanced actuation with new features, system flexibility and protection, real-time connectivity, advanced safety and security features at an optimized price. Table 2 provides an overview of feature differences between the three.
Features | F2837x | F2838x | F28P65x |
---|---|---|---|
C28x MIPS | Up to 800 | Up to 925 | Up to 600 |
Number of Cores (running at 200 MHz) |
Up to 4: 2 × C28x CPU + 2 × CLA | Up to 5: 2 × C28x CPU + 2 × CLA + 1 × Cortex M4F | Up to 3: 2 × C28x CPU + 1 × CLA |
ARM M7 equivalent MHz (eMHz) | 1380 | 1475 | 1000 |
CLA TMU FPU64 |
2 2 0 |
2 2 2 |
CPU1 – 1; CPU2- 0 2 2 |
FLASH RAM |
1MB 204KB |
1.5MB 324KB |
1.28MB 248KB |
PWM | HR | 100 QFP:15ch | 9ch 176 QFP:24ch | 16ch 337 BGA:24ch | 16ch |
176 QFP: 32ch | 16ch 337 BGA: 32ch | 16ch |
100 QFP:36ch | 36ch 169 BGA:36ch | 36ch 176 QFP:36ch | 36ch 256 BGA:36ch | 36ch |
PWM type | 4 | 4 | 5 |
ECAP | HR | 6 | 0 | 7 | 2 | 7 | 2 |
#ADC channels | 100 QFP:14 176 QFP:20 337 BGA:24 |
176 QFP: 20 337 BGA: 24 |
100 QFP: 24 169 BGA: 34 176 QFP: 36 256 BGA: 40 |
EQEP | 100 QFP:2 176 QFP:3 337 BGA:3 |
176 QFP | 337 BGA:3 | 100 QFP | 169 BGA | 176 QFP | 256 BGA: 6 |
SDFM | 8 channel | 8 channel | 16 channel |
CLB | 4 tiles | 8 tiles | 6 tiles |
FSI | 0-0 | 2Tx-8Rx | 2Tx-4Rx |
CANFD | 0 | 1 | 2 |
EtherCAT | 0 | 1 | 1 |
#GPIO (including AGPIO) | 100 QFP:41 176 QFP:97 337 BGA:169 |
176 QFP:97 337 BGA:169 |
100 QFP: 60 169 BGA: 119 176 QFP: 128 256 BGA: 185 |
Functional Safety compliant (systematic capability) | SIL-3 | ASIL-D | SIL-3 | ASIL-D | SIL-3 | ASIL-D (target) |
Security | DCSM | DCSM, Secure boot, JTAG lock, AES | DCSM, Secure boot, JTAG lock, AES |
Packages | 100QFP,176QFP, 337BGA | 176QFP, 337BGA | 100QFP, 169BGA, 176QFP, 256BGA |
Starting price 1KU | $7.31 | $10.15 | $5.85 |
Customers can successfully design boards to achieve pin to pin compatibility with F2838x and F2837x with the help of the migration guides using the links provided below.
SysConfig | C2000 SysConfig is a graphical interface tool which
auto-generates content to help designers. The tool is a collection
of information from device TRM, data sheet, errata, migration
guides, application notes, and calculators to make user interface
easier and faster. The C2000 MCU SysConfig offers:
|
![]() |
||||||
C2000 Academy and Videos | All available training is
in one place including: getting started resources, interactive
classes, and advanced workshops.
|
|||||||
Software and Hardware |
|
|