The LAUNCHXL-F2800137 is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F280013x devices. The LAUNCHXL-F2800137 is designed around the TMS320F2800137 real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad™ Development Kit also features two independent BoosterPack™ XL expansion connectors (80-pins), on-board Controller Area Network (CAN) transceiver, one 5-V encoder interface (eQEP) connector, power-domain isolation, and an on-board XDS110 debug probe.
Figure 1-1 highlights the key features of the F280013x LaunchPad.
C2000™, LaunchPad™, BoosterPack™, and Code Composer Studio™ are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
The F280013x Series LaunchPad Development Kit contains these items:
The F280013x LaunchPad has these features:
One independent Enhanced Quadrature Encoder Pulse (QEP)-based encoder connectors
Table 1-1 summarizes the F280013x LaunchPad specifications.
Parameter | Value |
---|---|
Board Supply Voltage |
5 VDC from one of the following sources:
|
Dimensions | 5.5 in x 2.3 in x .425 in (13.97 cm x 5.84 cm x 10.8 mm) (L x W x H) |
Break-out Power Output | 3.3 VDC to BoosterPacks, limited by output of TPS7A3701 LDO. This 3.3-V plane is shared with on-board components. Total output power limit of TPS7A3701 is 1 Amp. |
Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM can run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |