Vincenzo Pizzolante
Recently, my colleagues have discussed various digital interface options for motor position encoders, including the EnDat and BiSS interfaces. The High-Performance Interface Digital Servo Link (HIPERFACE DSL) digital protocol completes the panorama of possible digital interfaces to motor position encoders.
The robustness of this protocol enables connections to a motor-feedback system through a motor connection cable and simplifies the installation of an encoder system in a motor drive. SICK, a German company that sells sensors, owns and specifies the HIPERFACE DSL® digital protocol.
Some of the main advantages of HIPERFACE DSL are based on the opportunity for connection of the encoder:
You can use the HIPERFACE DSL protocol in two different interface circuit configurations, each with a different kind of connection cable:
The HIPERFACE DSL specification provides the corresponding values of the passive components for line termination: R1 = R2 = 56Ω, R3 = 10kΩ, C1 = 100nF and C2 = 2.2µF.
The HIPERFACE DSL specification provides the corresponding values of the passive components for line termination: R1 = R2 = 56Ω, R3 = 10kΩ, C1=100nF, C2 = 2.2µF/16V, C3 = C4 = 470nF/50V and L1 = L2 = 100µH.
The Two-Wire Interface to a HIPERFACE DSL Encoder TI Designs reference design implements an industrial temperature and EMC-compliant two-wire interface to a HIPERFACE DSL position encoder. Like EnDat and BiSS interfaces, HIPERFACE DSL is used in most major industrial/motor drive applications, since it interfaces to motor position encoders.
The major building blocks of this reference design are a two-wire bidirectional RS-485 physical interface with power over RS-485 and a HIPERFACE DSL-compliant encoder power supply with overvoltage, over-current and short-circuit protection.
Figure 3 is a simplified system block of a servo drive with a master interface to a HIPERFACE DSL encoder.
Table 1 and 2 summarize HIPERFACE DSL specifications versus the TI Designs reference design. Table 1 describes the Physical Layer of the RS-485 interface, while Table 2 describes the power supply requirements.
As a physical layer, HIPERFACE DSL uses a transfer in accordance with EIA-485 (RS-485). Valid RS-485 interface transceiver must comply with the constraints listed in Table 1.
![]() |
Table 2 lists the specifications for the HIPERFACE DSL power supply.
The HIPERFACE DSL interface completes and closes the overview of the digital interfaces to motor position encoders.
In the next installment of this series, my colleagues and I will take a closer look at the interface to sin/cos encoders for high-resolution position interpolation.
If you would like to see this series touch on specific topics related to position encoder interface design, please post a comment below.