Jitin George
Traditional power liftgates and trunks require users to press and hold a button on their key fob to activate the hatch. This can be a major inconvenience, especially when you’re trying to open the trunk while your hands are holding grocery bags. Hands-free systems such as kick-to-open tailgates enable you to open the trunk of your vehicle with a simple kick.
Many cars equipped with kick-to-open systems leverage capacitive or ultrasonic sensors to detect a kick which each have their own particular set of challenges. In this video, you can see how radar technology like TI's millimeter-wave (mmWave) radar sensors can enable highly-accurate kick gesture detection.
Using 77-GHz radar sensors for kick gesture detection and hands-free trunk opening
Let’s take a closer look at how radar technology can offer a more reliable solution compared to other sensors.
Ultrasonic and capacitive sensors are susceptible to environmental factors that can adversely affect the reliability of kick sensors. Raindrops tend to either absorb or scatter ultrasonic waves that can alter the sensing range of ultrasonic-based kick-to-open systems, leading to an inability to detect a user’s kick within the expected range. Sometimes, interference from rain can also lead to false triggers.
With capacitive-based kick sensors, extreme temperatures, moisture, or dust and debris can compromise reliable kick detection performance. In cold weather conditions in particular, capacitive-based solutions may become less responsive to kick gestures as a result of reduced electrical conductivity.
mmWave radar sensors are less susceptible to environmental factors and offer more consistent and reliable kick detection even in the presence of rain, snow or fog, making radar-based kick-to-open systems far more dependable and user-friendly in adverse weather conditions.
Capacitive- and ultrasonic-based kick-to-open systems have several limitations when it comes to detection range and field of view. Users must get in such close proximity to the rear bumper of the vehicle that the tailgate will often activate only if they kick directly under the bumper, potentially putting them in the path of the tailgate while it is opening or closing.
The extended detection range of TI’s 77-GHz AWRL1432 mmWave radar sensor allows users to activate the trunk from a safe distance behind the bumper as they approach the vehicle, minimizing any potential risk of injury from the tailgate. Additionally, the wider-angle coverage of the AWRL1432 enables it to detect kick gestures from various directions rather than kicking with precise positioning or at a particular angle. The AWRL1432 even allows you to design in the ability for users to define the distance from which they want to trigger trunk activation, as shown in Figure 1.
While existing kick-to-open systems are designed to recognize specific gestures, they often mistake random movements in the vicinity of the vehicle for intentional kick gestures, or vice versa. With gesture recognition accuracy greater than 90%, TI’s 77-GHz AWRL1432 radar sensors can enable accurate and precise recognition of kick gestures for activating the tailgate. The AWRL1432 comes with two transmit and three receive channels for increased resolution, coupled with integrated processing from an Arm® Cortex®-M4 microcontroller and a hardware accelerator for processing at the edge. On-chip advanced signal-processing algorithms help distinguish between an intentional kick and other random movement, a benefit that is especially valuable in crowded environments.
TI designed the AWRL1432 with cost and power consumption in mind. The ability to support up to five different gestures enables a level of flexibility for kick-to-open systems, such as designating different functionalities for different gestures. For example, a hand gesture could trigger the front trunk in electric vehicles, while a kick gesture triggers the rear trunk. It is also possible to harness the integrated processing and multiple transmit and receive channels onboard the AWRL1432 to integrate features such as obstacle detection.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated