This technical reference manual provides information about how to use the CC13x4x10 and CC26x4x10SimpleLink™ ultra-low power wireless microcontroller (MCU). The CC13x4x10 and the CC26x4x10 device platform share the same MCU architecture and most of the peripherals and features. The radio in the CC2674x10 device operates in the 2.4 GHz ISM frequency band, while the radio in the CC1314R10 device is designed for use in the Sub-1 GHz frequency bands. The CC1354x10 device is a multi-band wireless MCU and can operate both in the Sub-1 GHz and 2.4 GHz bands. This document covers the whole platform of devices, so refer to the individual device data sheets for supported modules and features.