40-W, ±15-V Flyback With Magnetic FeedbackReference Design
Description
This reference design generates an isolated ±15 V
at 40 W from a 70-V to 120-V DC input voltage. The design uses a magnetic feedback
circuit to replace the function of an optocoupler.