TIDT434
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
Test Report
50V
IN
to 150V
IN
, 28V 12A Synchronous Buck Converter Reference Design for Range of Space Missions