TIDUEZ6 December 2021 TPS62912 , TPS62913
In modern radar and electronic warfare systems, active electronically scanned array (AESA) antenna systems are often used with high-speed multichannel RF transceivers. These systems require very low noise clocking solutions capable of precise channel-to-channel skew adjustment to achieve the optimal system performance like signal-to-noise ratio (SNR), spurious free dynamic range (SFDR), IMD3, and effective number of bits (ENOB), and so forth. This reference design demonstrates LMX2820 and LMK04832 based low-noise JESD204B-compliant clocks and provide to multiple AFE7950 devices up to X-band operation and synchronizes them at < 10 ps with improved system performance at 9 GSPS, 3 GSPS DAC or ADC clocks. All key design theories are described, guiding users through the part selection process and design optimization. Finally, schematic, board layout, hardware testing, and results are also presented.