TIDUF15 March 2023
This USB Type-C® power delivery (PD) and USB Type-C® redriver reference design outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10Gbps), USB 3.2 ×2 (20Gbps) and DisplayPort 1.4 (8.1Gbps). This reference design is used in industrial PC and HMI applications.