The LM15851 device is a wideband sampling and digital tuning device. Texas Instruments' giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.
The LM15851 device is available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM15851 | VQFN (68) | 10.00 mm × 10.00 mm |
Changes from D Revision (July 2015) to E Revision
Changes from C Revision (September 2014) to D Revision
Changes from B Revision (February 2014) to C Revision
Changes from A Revision (February 2014) to B Revision
Changes from * Revision (January 2014) to A Revision
PIN | EQUIVALENT CIRCUIT | TYPE | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
ANALOG | ||||
RBIAS+ | 1 | ![]() |
I/O | External Bias Resistor Connections
External bias resistor terminals. A 3.3 kΩ (±0.1%) resistor should be connected between RBIAS+ and RBIAS–. The RBIAS resistor is used as a reference for internal circuits which affect the linearity of the converter. The value and precision of this resistor should not be compromised. These pins must be isolated from all other signals and grounds. |
RBIAS– | 2 | |||
TDIODE– | 63 | ![]() |
Passive | Temperature Diode
These pins are the positive (anode) and negative (cathode) diode connections for die temperature measurements. Leave these pins unconnected if they are not used. See the Built-In Temperature Monitor Diode section for more details. |
TDIODE+ | 64 | |||
VBG | 68 | ![]() |
O | Bandgap Output Voltage
This pin is capable of sourcing or sinking 100 μA and can drive a load up to 80 pF. Leave this pin unconnected if it is not used in the application. See the The Reference Voltage section for more details. |
VCMO | 3 | O | Common Mode Voltage
The voltage output at this pin must be the common-mode input voltage at the VIN+ and VIN– pins when DC coupling is used. This pin is capable of sourcing or sinking 100 μA and can drive a load up to 80 pF. Leave this pin unconnected if it is not used in the application. |
|
VIN+ | 8 | ![]() |
I | Signal Input
The differential full-scale input range is determined by the full-scale voltage adjust register. An internal peaking inductor (LPEAK) of 5 nH is included for parasitic compensation. |
VIN– | 9 | |||
DATA | ||||
DS0− | 32 | ![]() |
O | Data
CML These pins are the high-speed serialized-data outputs with user-configurable pre-emphasis. These outputs must always be terminated with a 100-Ω differential resistor at the receiver. |
DS0+ | 33 | |||
DS1– | 35 | |||
DS1+ | 36 | |||
DS2– | 38 | |||
DS2+ | 39 | |||
DS3– | 41 | |||
DS3+ | 42 | |||
DS4– | 44 | |||
DS4+ | 45 | |||
GROUND, RESERVED, DNC | ||||
DNC | 67 | — | Do Not Connect
Do not connect DNC to any circuitry, power, or ground signals. |
|
RSV | 66 | ![]() |
— | Reserved
Connect to Ground or Leave Unconnected: This reserved pin is a logic input for possible future device versions. It is recommended to connect this pin to ground. Floating this pin is also permissible. |
RSV2 | 61 | — | Reserved
Connect to Ground Connect this reserved input pin to ground for proper operation. |
|
Thermal Pad | — | Ground (GND)
The exposed pad on the bottom of the package is the ground return for all supplies. This pad must be connected with multiple vias to the printed circuit board (PCB) ground planes to ensure proper electrical and thermal performance. The exposed center pad on the bottom of the package must be thermally and electrically connected (soldered) to a ground plane to ensure rated performance. |
||
LVCMOS | ||||
NCO_0 | 47, 48 | ![]() |
I | NCO ConfigSelect
These three pin pairs allow the host device to select the specific NCO frequency or phase accumulator that is active. Each pair must be connected together and driven with a common 1.8-V LVCMOS signal. Connect these inputs to GND if they are not used in the application. |
NCO_1 | 50, 51 | |||
NCO_2 | 53, 54 | |||
OR_T0 | 25 | ![]() |
O | Over-Range
Over-range detection status for T0 and T1 thresholds. Leave these pins unconnected if they are not used in the application. |
OR_T1 | 26 | |||
SCLK | 58 | ![]() |
I | Serial Interface Clock
This pin functions as the serial-interface clock input which clocks the serial data in and out. The Using the Serial Interface section describes the serial interface in more detail. |
SDI | 57 | I | Serial Data In
This pin functions as the serial-interface data input. The Using the Serial Interface section describes the serial interface in more detail. |
|
SYNC~ | 30 | I | SYNC~
This pin provides the JESD204B-required synchronizing request input. A logic-low applied to this input initiates a lane alignment sequence. The choice of LVCMOS or differential SYNC~ is selected through bit 6 of the configuration register 0x202h. Connect this input to GND or VA19 if differential SYNC~ input is used. |
|
SCS | 59 | I | Serial Chip Select (active low)
This pin functions as the serial-interface chip select. The Using the Serial Interface section describes the serial interface in more detail. |
|
SDO | 56 | ![]() |
O | Serial Data Out
This pin functions as the serial-interface data output. The Using the Serial Interface section describes the serial interface in more detail. |
DIFFERENTIAL INPUT | ||||
DEVCLK+ | 15 | ![]() |
I | Device Clock Input
The differential device clock signal must be AC coupled to these pins. The input signal is sampled on the rising edge of CLK. |
DEVCLK– | 16 | |||
SYSREF+ | 19 | I | SYSREF
The differential periodic waveform on these pins synchronizes the device per JESD204B. If JESD204B subclass 1 synchronization is not required and these inputs are not utilized they may be left unconnected. In that case ensure SysRef_Rcvr_En=0 and SysRef_Pr_En=0. |
|
SYSREF– | 20 | |||
SYNC~+ | 22 | I | SYNC~
This differential input provides the JESD204B-required synchronizing request input. A differential logic-low applied to these inputs initiates a lane alignment sequence. For differential SYNC~ usage, leave unconnected if SYNC_DIFFSEL = 0. These inputs may be left unconnected if they are not used for the SYNC~function. |
|
SYNC~- | 23 | |||
POWER | ||||
VA12 | 6 | — | Analog 1.2 V power supply pins
Bypass these pins to ground using one 10-µF capacitor and two 1-µF capacitors for bulk decoupling plus one 0.1-µF capacitor per pin for individual decoupling. |
|
11 | ||||
14 | ||||
17 | ||||
18 | ||||
21 | ||||
65 | ||||
VA19 | 4 | — | Analog 1.9 V power supply pins
Bypass these pins to ground using one 10-µF capacitor and two 1-µF capacitors for bulk decoupling plus one 0.1-µF capacitor per pin for individual decoupling. |
|
7 | ||||
10 | ||||
13 | ||||
24 | ||||
27 | ||||
60 | ||||
62 | ||||
VD12 | 28 | — | Digital 1.2 V power supply pins
Bypass these pins to ground using one 10-µF capacitor and two 1-µF capacitors for bulk decoupling plus one 0.1-µF capacitor per pin for individual decoupling. |
|
31 | ||||
34 | ||||
37 | ||||
40 | ||||
43 | ||||
46 | ||||
49 | ||||
52 | ||||
55 | ||||
VNEG | 5 | I | VNEG
These pins must be decoupled to ground with a 0.1-µF ceramic capacitor near each pin. These power input pins must be connected to the VNEG_OUT pin with a low resistance path. The connections must be isolated from any noisy digital signals and must also be isolated from the analog input and clock input pins. |
|
12 | ||||
VNEG_OUT | 29 | O | VNEG_OUT
The voltage on this output can range from –1V to +1V. This pin must be decoupled to ground with a 4.7-µF, low ESL, low ESR multi-layer ceramic chip capacitor and connected to the VNEG input pins. This voltage must be isolated from any noisy digital signals, clocks, and the analog input. |