SNVSA58C January 2015 – November 2017 LM26480-Q1
PRODUCTION DATA.
The LM26480-Q1 is an automotive-qualified multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM26480-Q1 | WQFN (24) | 4.00 mm × 4.00 mm |
space
Changes from B Revision (December 2016) to C Revision
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (January 2016) to A Revision