The LM124-N series consists of four independent, high-gain, internally frequency compensated operational amplifiers designed to operate from a single power supply over a wide range of voltages. Operation from split-power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.
Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the LM124-N series can directly operate off of the standard 5-V power supply voltage which is used in digital systems and easily provides the required interface electronics without requiring the additional ±15 V power supplies.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM124-N | CDIP (14) | 19.56 mm × 6.67 mm |
LM224-N | ||
LM324-N | CDIP (14) | 19.56 mm × 6.67 mm |
PDIP (14) | 19.177 mm × 6.35 mm | |
SOIC (14) | 8.65 mm × 3.91 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
LM2902-N | PDIP (14) | 19.177 mm × 6.35 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from C Revision (November 2012) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUTPUT1 | 1 | O | Output, Channel 1 |
INPUT1- | 2 | I | Inverting Input, Channel 1 |
INPUT1+ | 3 | I | Noninverting Input, Channel 1 |
V+ | 4 | P | Positive Supply Voltage |
INPUT2+ | 5 | I | Nonnverting Input, Channel 2 |
INPUT2- | 6 | I | Inverting Input, Channel 2 |
OUTPUT2 | 7 | O | Output, Channel 2 |
OUTPUT3 | 8 | O | Output, Channel 3 |
INPUT3- | 9 | I | Inverting Input, Channel 3 |
INPUT3+ | 10 | I | Noninverting Input, Channel 3 |
GND | 11 | P | Ground or Negative Supply Voltage |
INPUT4+ | 12 | I | Noninverting Input, Channel 4 |
INPUT4- | 13 | I | Inverting Input, Channel 4 |
OUTPUT4 | 14 | O | Output, Channel 4 |
LM124-N/LM224-N/LM324-N LM124A/LM224A/LM324A |
LM2902-N | ||||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | UNIT | |||
Supply Voltage, V+ | 32 | 26 | V | ||||
Differential Input Voltage | 32 | 26 | V | ||||
Input Voltage | −0.3 | 32 | −0.3 | 26 | V | ||
Input Current (VIN < −0.3 V)(4) | 50 | 50 | mA | ||||
Power Dissipation(1) | PDIP | 1130 | 1130 | mW | |||
CDIP | 1260 | 1260 | mW | ||||
SOIC Package | 800 | 800 | mW | ||||
Output Short-Circuit to GND (One Amplifier)(2) | V+ ≤ 15 V and TA = 25°C | Continuous | Continuous | ||||
Lead Temperature (Soldering, 10 seconds) | 260 | 260 | °C | ||||
Soldering Information | Dual-In-Line Package | Soldering (10 seconds) | 260 | 260 | °C | ||
Small Outline Package | Vapor Phase (60 seconds) | 215 | 215 | °C | |||
Infrared (15 seconds) | 220 | 220 | °C | ||||
Storage temperature, Tstg | –65 | 150 | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±250 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (V+ - V-): LM124-N/LM124A/LM224-N/LM224A/LM324-N/LM324A | 3 | 32 | V | |
Supply Voltage (V+ - V-): LM2902-N | 3 | 26 | V | |
Operating Input Voltage on Input pins | 0 | V+ | V | |
Operating junction temperature, TJ: LM124-N/LM124A | -55 | 125 | °C | |
Operating junction temperature, TJ: L2902-N | -40 | 85 | °C | |
Operating junction temperature, TJ: LM224-N/LM224A | -25 | 85 | °C | |
Operating junction temperature, TJ: LM324-N/LM324A | 0 | 70 | °C |
THERMAL METRIC(1) | LM124-N / LM224-N | LM324-N / LM2902-N | UNIT | |
---|---|---|---|---|
J/CDIP | D/SOIC | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 88 | 88 | °C/W |
PARAMETER | TEST CONDITIONS | LM124A | LM224A | LM324A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
Input Offset Voltage | TA = 25°C(2) | 1 | 2 | 1 | 3 | 2 | 3 | mV | |||||
Input Bias Current(3) | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C |
20 | 50 | 40 | 80 | 45 | 100 | nA | |||||
Input Offset Current | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C |
2 | 10 | 2 | 15 | 5 | 30 | nA | |||||
Input Common-Mode Voltage Range(4) |
V+ = 30 V, (LM2902-N, V+ = 26 V), TA = 25°C |
0 | V+−1.5 | 0 | V+−1.5 | 0 | V+−1.5 | V | |||||
Supply Current | Over Full Temperature Range, RL = ∞ On All Op Amps V+ = 30 V (LM2902-N V+ = 26 V) |
1.5 | 3 | 1.5 | 3 | 1.5 | 3 | mA | |||||
V+ = 5 V | 0.7 | 1.2 | 0.7 | 1.2 | 0.7 | 1.2 | |||||||
Large Signal Voltage Gain |
V+ = 15 V, RL≥ 2 kΩ, (VO = 1 V to 11 V), TA = 25°C |
50 | 100 | 50 | 100 | 25 | 100 | V/mV | |||||
Common-Mode Rejection Ratio |
DC, VCM = 0 V to V+ − 1.5 V, TA = 25°C |
70 | 85 | 70 | 85 | 65 | 85 | dB | |||||
Power Supply Rejection Ratio |
V+ = 5 V to 30 V, (LM2902-N, V+ = 5V to 26 V), TA = 25°C |
65 | 100 | 65 | 100 | 65 | 100 | dB | |||||
Amplifier-to-Amplifier Coupling(5) |
f = 1 kHz to 20 kHz, TA = 25°C, (Input Referred) |
−120 | −120 | −120 | dB | ||||||||
Output Current | Source | VIN+ = 1 V, VIN− = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
20 | 40 | 20 | 40 | 20 | 40 | mA | ||||
Sink | VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
10 | 20 | 10 | 20 | 10 | 20 | μA | |||||
VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 200 mV, TA = 25°C |
12 | 50 | 12 | 50 | 12 | 50 | |||||||
Short Circuit to Ground | V+ = 15 V, TA = 25°C(2) |
40 | 60 | 40 | 60 | 40 | 60 | mA | |||||
Input Offset Voltage | See(2) | 4 | 4 | 5 | mV | ||||||||
VOS Drift | RS = 0 Ω | 7 | 20 | 7 | 20 | 7 | 30 | μV/°C | |||||
Input Offset Current | IIN(+) − IIN(−), VCM = 0 V | 30 | 30 | 75 | nA | ||||||||
IOS Drift | RS = 0 Ω | 10 | 200 | 10 | 200 | 10 | 300 | pA/°C | |||||
Input Bias Current | IIN(+) or IIN(−) | 40 | 100 | 40 | 100 | 40 | 200 | nA | |||||
Input Common-Mode Voltage Range(4) |
V+ = 30 V, (LM2902-N, V+ = 26 V) |
0 | V+−2 | 0 | V+−2 | 0 | V+−2 | V | |||||
Large Signal Voltage Gain |
V+ = 15 V (VOSwing = 1 V to 11 V), RL ≥ 2 kΩ |
25 | 25 | 15 | V/mV | ||||||||
Output Voltage Swing | VOH | V+ = 30 V (LM2902-N, V+ = 26 V) |
RL = 2 kΩ | 26 | 26 | 26 | V | ||||||
RL = 10 kΩ | 27 | 28 | 27 | 28 | 27 | 28 | |||||||
VOL | V+ = 5 V, RL = 10 kΩ | 5 | 20 | 5 | 20 | 5 | 20 | mV | |||||
Output Current | Source | VO = 2 V | VIN+ = +1V, VIN− = 0V, V+ = 15V |
10 | 20 | 10 | 20 | 10 | 20 | mA | |||
Sink | VIN− = +1V, VIN+ = 0V, V+ = 15V |
10 | 15 | 5 | 8 | 5 | 8 |
PARAMETER | TEST CONDITIONS | LM124-N / LM224-N | LM324-N | LM2902-N | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
Input Offset Voltage | TA = 25°C(2) | 2 | 5 | 2 | 7 | 2 | 7 | mV | |||||
Input Bias Current(3) | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C | 45 | 150 | 45 | 250 | 45 | 250 | nA | |||||
Input Offset Current | IIN(+) or IIN(−), VCM = 0 V, TA = 25°C | 3 | 30 | 5 | 50 | 5 | 50 | nA | |||||
Input Common-Mode Voltage Range(4) | V+ = 30 V, (LM2902-N, V+ = 26V), TA = 25°C |
0 | V+−1.5 | 0 | V+−1.5 | 0 | V+−1.5 | V | |||||
Supply Current | Over Full Temperature Range RL = ∞ On All Op Amps, V+ = 30 V (LM2902-N V+ = 26 V) |
1.5 | 3 | 1.5 | 3 | 1.5 | 3 | mA | |||||
V+ = 5 V | 0.7 | 1.2 | 0.7 | 1.2 | 0.7 | 1.2 | |||||||
Large Signal Voltage Gain | V+ = 15V, RL≥ 2 kΩ, (VO = 1 V to 11 V), TA = 25°C |
50 | 100 | 25 | 100 | 25 | 100 | V/mV | |||||
Common-Mode Rejection Ratio | DC, VCM = 0 V to V+ − 1.5 V, TA = 25°C | 70 | 85 | 65 | 85 | 50 | 70 | dB | |||||
Power Supply Rejection Ratio | V+ = 5 V to 30 V (LM2902-N, V+ = 5 V to 26 V), TA = 25°C |
65 | 100 | 65 | 100 | 50 | 100 | dB | |||||
Amplifier-to-Amplifier Coupling(5) |
f = 1 kHz to 20 kHz, TA = 25°C (Input Referred) |
−120 | −120 | −120 | dB | ||||||||
Output Current | Source | VIN+ = 1 V, VIN− = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
20 | 40 | 20 | 40 | 20 | 40 | mA | ||||
Sink | VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 2 V, TA = 25°C |
10 | 20 | 10 | 20 | 10 | 20 | mA | |||||
VIN− = 1 V, VIN+ = 0 V, V+ = 15 V, VO = 200 mV, TA = 25°C |
12 | 50 | 12 | 50 | 12 | 50 | µA | ||||||
Short Circuit to Ground | V+ = 15 V, TA = 25°C(2) | 40 | 60 | 40 | 60 | 40 | 60 | mA | |||||
Input Offset Voltage | See (2) | 7 | 9 | 10 | mV | ||||||||
VOS Drift | RS = 0 Ω | 7 | 7 | 7 | µV/°C | ||||||||
Input Offset Current | IIN(+) − IIN(−), VCM = 0 V | 100 | 150 | 45 | 200 | nA | |||||||
IOS Drift | RS = 0 Ω | 10 | 10 | 10 | pA/°C | ||||||||
Input Bias Current | IIN(+) or IIN(−) | 40 | 300 | 40 | 500 | 40 | 500 | nA | |||||
Input Common-Mode Voltage Range(4) | V+ = 30 V, (LM2902-N, V+ = 26 V) | 0 | V+−2 | 0 | V+−2 | 0 | V+−2 | V | |||||
Large Signal Voltage Gain | V+ = 15 V (VOSwing = 1V to 11V), RL ≥ 2 kΩ |
25 | 15 | 15 | V/mV | ||||||||
Output Voltage Swing | VOH | V+ = 30 V (LM2902-N, V+ = 26 V) |
RL = 2 kΩ | 26 | 26 | 22 | V | ||||||
RL = 10 kΩ | 27 | 28 | 27 | 28 | 23 | 24 | |||||||
VOL | V+ = 5 V, RL = 10 kΩ | 5 | 20 | 5 | 20 | 5 | 100 | mV | |||||
Output Current | Source | VO = 2 V | VIN+ = 1 V, VIN− = 0 V, V+ = 15 V |
10 | 20 | 10 | 20 | 10 | 20 | mA | |||
Sink | VIN− = 1 V, VIN+ = 0 V, V+ = 15 V |
5 | 8 | 5 | 8 | 5 | 8 | mA |