The LM397 device is a single voltage comparator with an input common mode that includes ground. The LM397 is designed to operate from a single 5-V to 30-V power supply or a split power supply. Its low supply current is virtually independent of the magnitude of the supply voltage.
The LM397 features an open-collector output stage. This allows the connection of an external resistor at the output. The output can directly interface with TTL, CMOS and other logic levels, by tying the resistor to different voltage levels (level translator).
The LM397 is available in the space-saving 5-Pin SOT-23 package and is pin-compatible to TI’s TL331, a single differential comparator.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM397 | SOT-23 (5) | 2.90 mm × 1.60 mm |
Changes from E Revision (October 2015) to F Revision
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (March 2013) to D Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN differential | 30 | 30 | V | |
Supply voltages | ±15 | 30 | V | |
Voltage at input pins | −0.3 | 30 | V | |
Junction temperature(3) | 150 | ºC | ||
Soldering information | Infrared or Convection (20 sec.) | 235 | ºC | |
Wave Soldering (10 sec.) | 260 | ºC | ||
Storage Temperature, Tstg | −65 | 150 | ºC |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
Machine Model(1)(2) | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | 5 | 30 | V | |
Temperature(1) | −40 | 85 | °C |
THERMAL METRIC(1) | LM397 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 186 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 92.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 38.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 38.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | VS = 5 V to 30 V, VO = 1.4 V, VCM = 0 V |
TA = 25ºC | 2 | 7 | mV | |
At the temperature extremes | 10 | ||||||
IOS | Input offset current | VO = 1.4 V, VCM = 0 V | TA = 25ºC | 1.6 | 50 | nA | |
At the temperature extremes | 250 | ||||||
IB | Input bias current | VO = 1.4 V, VCM = 0 V | TA = 25ºC | 10 | 250 | nA | |
At the temperature extremes | 400 | ||||||
IS | Supply current | RL = open, VS = 5 V | 0.25 | 0.7 | mA | ||
RL = open, VS = 30 V | 0.3 | 2 | |||||
IO | Output sink current | VIN+ = 1 V, VIN− = 0 V, VO = 1.5 V | 6 | 13 | mA | ||
ILEAKAGE | Output leakage current | VIN+ = 1 V, VIN− = 0 V, VO = 5 V | 0.1 | nA | |||
VIN+ = 1 V, VIN− = 0 V, VO = 30 V | 1 | µA | |||||
VOL | Output voltage low | IO = −4 mA, VIN+ = 0 V, VIN− = 1 V |
TA = 25ºC | 180 | 400 | mV | |
At the temperature extremes | 700 | ||||||
VCM | Common-mode input voltage range | VS = 5 V to 30 V(3) | TA = 25ºC | 0 | VS – 1.5 | V | |
At the temperature extremes | 0 | VS – 2 | |||||
AV | Voltage gain | VS = 15 V, VO = 1.4 V to 11.4 V, RL > = 15 kΩ connected to VS |
120 | V/mV | |||
tPHL | Propagation delay (high to low) |
Input overdrive = 5 mV RL = 5.1 kΩ connected to 5 V, CL = 15 pF |
900 | ns | |||
Input overdrive = 50 mV RL = 5.1 kΩ connected to 5 V, CL = 15 pF |
250 | ||||||
tPLH | Propagation delay (low to high) |
Input Overdrive = 5 mV RL = 5.1 kΩ connected to 5 V, CL = 15 pF |
940 | µs | |||
Input overdrive = 50 mV RL = 5.1 kΩ connected to 5 V, CL = 15 pF |
440 | ns |