SNVS447J January   2007  – November 2014 LM5576 , LM5576-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings: LM5576
    3. 6.3 Handling Ratings: LM5576-Q1
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Shutdown / Standby
      2. 7.3.2 Soft-Start
      3. 7.3.3 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 High Voltage Start-Up Regulator
      2. 7.4.2 Oscillator and Sync Capability
      3. 7.4.3 Error Amplifier and PWM Comparator
      4. 7.4.4 Ramp Generator
      5. 7.4.5 Maximum Duty Cycle / Input Drop-Out Voltage
      6. 7.4.6 Boost Pin
      7. 7.4.7 Current Limit
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Bias Power Dissipation Reduction
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  External Components
        2. 8.2.2.2  R3 (RT)
        3. 8.2.2.3  L1
        4. 8.2.2.4  C3 (CRAMP)
        5. 8.2.2.5  C9, C10
        6. 8.2.2.6  D1
        7. 8.2.2.7  C1, C2
        8. 8.2.2.8  C8
        9. 8.2.2.9  C7
        10. 8.2.2.10 C4
        11. 8.2.2.11 R5, R6
        12. 8.2.2.12 R1, R2, C12
        13. 8.2.2.13 R7, C11
        14. 8.2.2.14 R4, C5, C6
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • LM5576-Q1 is an Automotive Grade Product that is AEC-Q100 grade 1 Qualified (−40°C to + 125°C Operating Junction Temperature) and AEC-Q100 Grade 0 Qualified (−40°C to + 150°C Operating Junction Temperature)
  • Integrated 75 V, 170 mΩ N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 6 V to 75 V
  • Adjustable Output Voltage as Low as 1.225 V
  • 1.5% (Q1) and 1.65% (Q0) Feedback Reference Accuracy
  • Operating Frequency Adjustable Between 50 kHz and 500 kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-in Protection
  • HTSSOP-20EP (Exposed Pad)

2 Applications

  • Automotive
  • Industrial

3 Description

The LM5576 is an easy to use SIMPLE SWITCHER® buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75 V, the LM5576 delivers 3 A of continuous output current with an integrated 170 mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5576 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced HTSSOP-20 package featuring an exposed die attach pad for thermal dissipation. The LM5576 is supported by the full suite of WEBENCH® On-Line design tools.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM5576 HTSSOP (20) 6.50 mm x 4.40 mm
LM5576-Q1
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Application Schematic

LM5576 LM5576-Q1 20189901.gif