The LM6132/34 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 360 μA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.
The LM6132/34 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. The LM6132/34 can also drive large capacitive loads without oscillating.
Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM6132 | SOIC (8) | 4.90 mm x 3.91 mm |
LM6132 | PDIP (8) | 9.81 mm x 6.35 mm |
LM6134 | SOIC (14) | 8.65 mm x 3.91 mm |
LM6134 | PDIP (14) | 19.177 mm x 6.35 mm |