Refer to the PDF data sheet for device specific package drawings
The LMC6061, LMC6062, and LMC6064 (LMC606x) are precision, low-offset-voltage, micropower operational amplifiers (op amps), capable of precision single-supply operation. Performance characteristics include ultra-low input bias current, high voltage gain, rail-to-rail output swing, and an input common-mode voltage range that includes ground. These features, plus the low power consumption of the op amps, make the LMC606x an excellent choice for battery-powered applications.
Other applications using the LMC606x include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.
This device is built with TI's advanced double-poly silicon-gate CMOS process.
For designs that require higher speed, see the LMC608x precision operational amplifiers.
PATENT PENDING
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
LMC6061 | Single | D (SOIC, 8) |
LMC6062 | Dual | D (SOIC, 8) |
P (PDIP, 8) | ||
LMC6064 | Quad | D (SOIC, 8) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN | 2 | Input | Inverting input |
+IN | 3 | Input | Noninverting input |
NC | 1, 8, 5 | _ | No connection (can be left floating) |
OUT | 6 | Output | Output |
V– | 4 | Power | Negative (lowest) power supply |
V+ | 7 | Power | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | Input | Inverting input channel A |
–IN B | 6 | Input | Inverting input channel B |
+IN A | 3 | Input | Noninverting input channel A |
+IN B | 5 | Input | Noninverting input channel B |
OUT A | 1 | Output | Output channel A |
OUT B | 7 | Output | Output channel B |
V– | 4 | Power | Negative supply |
V+ | 8 | Power | Positive supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | Input | Inverting input channel A |
–IN B | 6 | Input | Inverting input channel B |
–IN C | 9 | Input | Inverting input channel C |
–IN D | 13 | Input | Inverting input channel D |
+IN A | 3 | Input | Noninverting input channel A |
+IN B | 5 | Input | Noninverting input channel B |
+IN C | 10 | Input | Noninverting input channel C |
+IN D | 12 | Input | Noninverting input channel D |
OUT A | 1 | Output | Output channel A |
OUT B | 7 | Output | Output channel B |
OUT C | 8 | Output | Output channel C |
OUT D | 14 | Output | Output channel D |
V– | 11 | Power | Negative supply |
V+ | 4 | Power | Positive supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Differential input voltage | ±Supply voltage | V | |||
Voltage at input/output pin | (V–) – 0.3 | (V+) + 0.3 | V | ||
VS | Supply voltage, VS = (V+) – (V–) | 16 | V | ||
ISC | Output short circuit current | To V+ | See(3) | ||
To V– | See(4) | ||||
Current | At input pin | ±10 | mA | ||
At output pin | ±30 | ||||
At power supply pin | 40 | ||||
Power dissipation | See(5) | ||||
Lead temperature (soldering, 10s) | 260 | °C | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | Single supply | 4.5 | 36 | V | |
Dual supply | ±2.25 | ±18 | ||||
Specified temperature | –40 | 125 | °C | |||
Power dissipation | See(1) |
THERMAL METRIC(1) | LMC6061 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 193.0 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 57.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 62.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 61.5 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | °C/W |
THERMAL METRIC(1) | LMC6062 | UNIT | ||
---|---|---|---|---|
D (SOIC) | P (PDIP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 193.0 | 115.0 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 52.0 | 59.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 56.9 | 43.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.8 | 25.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 56.1 | 42.3 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | N/A | °C/W |
THERMAL METRIC(1) | LMC6064 | UNIT | |
---|---|---|---|
D (SOIC) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 126.0 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 34.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 33.7 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | °C/W |