Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMK04368-EP Ultra-Low-Noise JESD204B/C Dual-Loop Clock Jitter Cleaner
1 Features
- VID#:V62/23612
- Ambient temperature range: –55°C
to 125°C
- Maximum clock output frequency: 3255 MHz
- Multi-mode: dual PLL, single PLL, and clock
distribution
- 6-GHz external VCO or distribution input
- Ultra-low noise, at 2500 MHz:
- 54-fs RMS jitter (12 kHz to 20 MHz)
- 64-fs RMS jitter (100 Hz to 20 MHz)
- –157.6-dBc/Hz noise floor
- Ultra-low noise, at 3200 MHz:
- 61-fs RMS jitter (12 kHz to 20
MHz)
- 67-fs RMS jitter (100 Hz to 100
MHz)
- –156.5-dBc/Hz noise floor
- PLL2
- PLL FOM of –230 dBc/Hz
- PLL 1/f of –128 dBc/Hz
- Phase detector rate up to 320 MHz
- Two integrated VCOs: 2440 to 2600 MHz
and 2945 to
3255 MHz
- Up to 14 differential device clocks
- CML, LVPECL, LCPECL, HSDS, LVDS, and 2xLVCMOS programmable
outputs
- Up to 1 buffered VCXO/XO output
- LVPECL, LVDS, 2xLVCMOS
programmable
- 1-1023 CLKOUT divider
- 1-8191 SYSREF divider
- 25-ps step analog delay for SYSREF clocks
- Digital delay and dynamic digital delay for
device clocks and SYSREF
- Holdover mode with PLL1
- 0-delay with PLL1 or PLL2
- High Reliability
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability