Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMR33620-Q1 3.8-V to 36-V, 2-A Synchronous Step-Down Voltage Converter
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- Functional Safety-Capable
- Configured for rugged automotive applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Output current: 2 A
- 75-mΩ/50-mΩ RDS-ON power MOSFETs
- Peak-current-mode control
- Short minimum on-time of 68 ns
- Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
- Integrated compensation network
- Low EMI and switching noise
- Hotrod™ package
- Parallel input current
paths
- High power conversation at all loads
- Peak efficiency > 95%
- Low shutdown quiescent current of 5 μA
- Low operating quiescent current of 25 μA
- Create a custom design using the LMR33620-Q1 with the WEBENCH® Power
Designer