Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMV3xx Low-Voltage Rail-to-Rail Output Operational Amplifier
1 Features
- For an upgraded version - refer to LMV321A, LMV358A, and
LMV324A
- 2.7-V and 5-V performance
- –40°C to +125°C operation
- No crossover distortion
- Low supply current
- LMV321: 130 μA (typical)
- LMV358: 210 μA (typical)
- LMV324: 410 μA (typical)
- Rail-to-rail output swing
- ESD protection exceeds JESD 22
- 2000-V human-body model
- 1000-V charged-device model