Refer to the PDF data sheet for device specific package drawings
The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typical) and an offset voltage of 0.25 mV (typical). The single-supply amplifier is designed specifically for low-voltage
(2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. The LMV341 (single) also offers a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33 nA (typical). Additional features of the family are a 20-nV/√Hz voltage noise at 10 kHz, 1-MHz unity-gain bandwidth, 1-V/μs slew rate, and 100-μA current consumption per channel.
Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV341IDCK | SC70 (6) | 2.00 mm × 1.25 mm |
LMV341IDBV | SOT-23 (6) | 2.90 mm ×1.60 mm |
LMV342ID | SOIC (8) | 4.90 mm × 3.91 mm |
LMV342IDGK | VSSOP (8) | 3.00 mm × 3.00 mm |
LMV344ID | SOIC (14) | 8.65 mm × 3.91 mm |
LMV344IPW | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from H Revision (June 2012) to I Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT-23, SC70 | ||
IN+ | 1 | I | Noninverting input on channel 1 |
IN– | 3 | I | Inverting input on channel 1 |
OUT | 4 | O | Output on channel 1 |
GND | 2 | — | Ground |
SHDN | 5 | I | Shutdown active low |
V+ | 6 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, VSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
GND | 4 | — | Ground |
V+ | 8 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
3IN+ | 10 | I | Noninverting input on channel 3 |
3IN– | 9 | I | Inverting input on channel 3 |
3OUT | 8 | O | Output on channel 3 |
4IN+ | 12 | I | Noninverting input on channel 4 |
4IN– | 13 | I | Inverting input on channel 4 |
4OUT | 14 | O | Output on channel 4 |
GND | 11 | — | Ground |
V+ | 4 | — | Positive power supply |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
V+ | Supply voltage(2) | –0.3 | 5.5 | V | ||
VID | Differential input voltage(3) | ±5.5 | V | |||
VI | Input voltage (either input) | –0.3 | 5.5 | V | ||
VO | Output voltage | –0.3 | VCC + 0.3 | V | ||
TJ | Operating virtual junction temperature | 150 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
V+ | Supply voltage (single-supply operation) | 2.5 | 5.5 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LMV342 | LMV344 | LMV341 | LMV342 | LMV344 | UNIT | ||
---|---|---|---|---|---|---|---|---|
D (SOIC) | DBV (SOT-23) |
DCK (SC70) | DGK (VSSOP) | PW (TSSOP) | ||||
8 PINS | 14 PINS | 6 PINS | 6 PINS | 8 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) (3) | 123.9 | 88.7 | 193.4 | 196.8 | 192.3 | 118 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 70.2 | 49 | 145.6 | 82.4 | 78.2 | 46.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 64.1 | 43 | 44.1 | 95.2 | 112.6 | 59.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 25 | 16.9 | 34.1 | 1.8 | 15.2 | 5.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 63.6 | 42.7 | 43.4 | 93.2 | 111.2 | 59.1 | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 25°C | 0.25 | 4 | mV | |||
Full range | 4.5 | |||||||
αVIO | Average temperature coefficient of input offset voltage | Full range | 1.7 | μV/°C | ||||
IIB | Input bias current | 25°C | 1 | 120 | pA | |||
–40°C to 85°C | 250 | |||||||
–40°C to 125°C | 3 | nA | ||||||
IIO | Input offset current | 25°C | 6.6 | fA | ||||
CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 1.7 V | 25°C | 56 | 80 | dB | ||
0 ≤ VICR ≤ 1.6 V | Full range | 50 | ||||||
kSVR | Supply-voltage rejection ratio | 2.7 V ≤ V+ ≤ 5 V | 25°C | 65 | 82 | dB | ||
Full range | 60 | |||||||
VICR | Common-mode input voltage range | Lower range, CMRR ≥ 50 dB | 25°C | –0.2 | 0 | V | ||
Upper range, CMRR ≥ 50 dB | 25°C | 1.7 | 1.9 | |||||
AV | Large-signal voltage gain(2) | RL = 10 kΩ to 1.35 V | 25°C | 78 | 113 | dB | ||
Full range | 70 | |||||||
RL = 2 kΩ to 1.35 V | 25°C | 72 | 103 | |||||
Full range | 64 | |||||||
VO | Output swing (delta from supply rails) |
RL = 2 kΩ to 1.35 V | Low level | 25°C | 24 | 60 | mV | |
Full range | 95 | |||||||
High level | 25°C | 26 | 60 | |||||
Full range | 95 | |||||||
RL = 10 kΩ to 1.35 V | Low level | 25°C | 5 | 30 | ||||
Full range | 40 | |||||||
High level | 25°C | 5.3 | 30 | |||||
Full range | 40 | |||||||
ICC | Supply current (per channel) | 25°C | 100 | 170 | μA | |||
Full range | 230 | |||||||
IOS | Output short-circuit current | Sourcing | LMV341, LMV342 | 25°C | 20 | 32 | mA | |
LMV344 | 18 | 24 | ||||||
Sinking | 15 | 24 | ||||||
SR | Slew rate | RL = 10 kΩ(3) | 25°C | 1 | V/μs | |||
GBM | Unity-gain bandwidth | RL = 10 kΩ, CL = 200 pF | 25°C | 1 | MHz | |||
Φm | Phase margin | RL = 100 kΩ | 25°C | 72 | ° | |||
Gm | Gain margin | RL = 100 kΩ | 25°C | 20 | dB | |||
Vn | Equivalent input noise voltage | f = 1 kHz | 25°C | 40 | nV/√Hz | |||
In | Equivalent input noise current | f = 1 kHz | 25°C | 0.001 | pA/√Hz | |||
THD | Total harmonic distortion | f = 1 kHz, AV = 1, RL = 600 Ω, VI = 1 VPP |
25°C | 0.017% |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | 25°C | 0.25 | 4 | mV | |||
Full range | 4.5 | |||||||
αVIO | Average temperature coefficient of input offset voltage | Full range | 1.9 | μV/°C | ||||
IIB | Input bias current | 25°C | 1 | 200 | pA | |||
–40°C to 85°C | 375 | |||||||
–40°C to 125°C | 5 | nA | ||||||
IIO | Input offset current | 25°C | 6.6 | fA | ||||
CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 4 V | 25°C | 56 | 86 | dB | ||
0 ≤ VICR ≤ 3.9 V | Full range | 50 | ||||||
kSVR | Supply-voltage rejection ratio | 2.7 V ≤ V+ ≤ 5 V | 25°C | 65 | 82 | dB | ||
Full range | 60 | |||||||
VICR | Common-mode input voltage range |
Lower range, CMRR ≥ 50 dB | 25°C | –0.2 | 0 | V | ||
Upper range, CMRR ≥ 50 dB | 25°C | 4 | 4.2 | |||||
AV | Large-signal voltage gain(2) | RL = 10 kΩ to 2.5 V | 25°C | 78 | 116 | dB | ||
Full range | 70 | |||||||
RL = 2 kΩ to 2.5 V | 25°C | 72 | 107 | |||||
Full range | 64 | |||||||
VO | Output swing (delta from supply rails) |
RL = 2 kΩ to 2.5 V | Low level | 25°C | 32 | 60 | mV | |
Full range | 95 | |||||||
High level | 25°C | 34 | 60 | |||||
Full range | 95 | |||||||
RL = 10 kΩ to 2.5 V | Low level | 25°C | 7 | 30 | ||||
Full range | 40 | |||||||
High level | 25°C | 7 | 30 | |||||
Full range | 40 | |||||||
ICC | Supply current (per channel) | 25°C | 107 | 200 | μA | |||
Full range | 260 | |||||||
IOS | Output short-circuit current | Sourcing | LMV341, LMV342 | 25°C | 85 | 113 | mA | |
LMV344 | 85 | 113 | ||||||
Sinking | 50 | 75 | ||||||
SR | Slew rate | RL = 10 kΩ(3) | 25°C | 1 | V/μs | |||
GBM | Unity-gain bandwidth | RL = 10 kΩ, CL = 200 pF | 25°C | 1 | MHz | |||
Φm | Phase margin | RL = 100 kΩ | 25°C | 70 | ° | |||
Gm | Gain margin | RL = 100 kΩ | 25°C | 20 | dB | |||
Vn | Equivalent input noise voltage | f = 1 kHz | 25°C | 39 | nV/√Hz | |||
In | Equivalent input noise current | f = 1 kHz | 25°C | 0.001 | pA/√Hz | |||
THD | Total harmonic distortion | f = 1 kHz, AV = 1, RL = 600 Ω, VI = 1 VPP |
25°C | 0.012% |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ICC(SHDN) | Supply current in shutdown mode | VSD = 0 V | 25°C | 0.045 | 1000 | nA | ||
Full range | 1.5 | μA | ||||||
t(on) | Amplifier turnon time | 25°C | 5 | μs | ||||
VSD | Recommended shutdown pin voltage range | ON mode | 25°C | 2.4 | 2.7 | V | ||
Shutdown mode | 0 | 0.8 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ICC(SHDN) | Supply current in shutdown mode | VSD = 0 V | 25°C | 0.033 | 1 | μA | ||
Full range | 1.5 | |||||||
t(on) | Amplifier turnon time | 25°C | 5 | μs | ||||
VSD | Recommended shutdown pin voltage range | ON mode | 25°C | 4.5 | 5 | V | ||
Shutdown mode | 0 | 0.8 |
The LMV34x devices are precision operational amplifiers with CMOS inputs for very low input bias current. Output is rail-to-rail and input common-mode includes ground. LMV341 has a shutdown mode for very low supply current.
PMOS Input Stage supports a lower input range that includes ground. Upper range limit is V+ – 1 V.
The CMOS drain output topology allows rail-to-rail output swing.
LMV341 includes a shutdown pin. During shutdown, ICC is nearly zero and the output becomes high impedance. The typical turnon time coming out of shutdown is 5 µs.
The LMV34x devices have two modes of operation:
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
LMV34x devices have rail-to-rail output and input range from ground to VCC – 1 V. CMOS inputs provide very low input current. Shutdown capability is an option in dual amplifier version. Operation from 2.5-V to 5.5-V is possible.
A typical application for an operational amplifier in an inverting amplifier. This amplifier takes a positive voltage on the input, and makes it a negative voltage of the same magnitude. In the same manner, it also makes negative voltages positive.
The supply voltage must be chosen such that it is larger than the input voltage range and output range. For instance, this application scales a signal of ±0.5 V to ±1.8 V. Setting the supply at ± 2 V is sufficient to accommodate this application. The supplies can power up in any order; however, neither supply can be of opposite polarity relative to ground at any time; otherwise, a large current can flow though the input ESD diodes. To limit current in such an occurrence, TI highly recommends adding a series resistor to the grounded input. Vsup+ must be more positive than Vsup– at all times; otherwise, a large reverse supply current may flow.
Determine the gain required by the inverting amplifier using Equation 1 and Equation 2.
Once the desired gain is determined, choose a value for RI or RF. Choosing a value in the kΩ range is desirable because the amplifier circuit uses currents in the mA range. This ensures the part does not draw too much current. For this example, choose 10 kΩ for RI, which means 36 kΩ is used for RF. This was determined by Equation 3.