Refer to the PDF data sheet for device specific package drawings
The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typical) and an offset voltage of 0.25 mV (typical). The single-supply amplifier is designed specifically for low-voltage
(2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. The LMV341 (single) also offers a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33 nA (typical). Additional features of the family are a 20-nV/√Hz voltage noise at 10 kHz, 1-MHz unity-gain bandwidth, 1-V/μs slew rate, and 100-μA current consumption per channel.
Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV341IDCK | SC70 (6) | 2.00 mm × 1.25 mm |
LMV341IDBV | SOT-23 (6) | 2.90 mm ×1.60 mm |
LMV342ID | SOIC (8) | 4.90 mm × 3.91 mm |
LMV342IDGK | VSSOP (8) | 3.00 mm × 3.00 mm |
LMV344ID | SOIC (14) | 8.65 mm × 3.91 mm |
LMV344IPW | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from H Revision (June 2012) to I Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT-23, SC70 | ||
IN+ | 1 | I | Noninverting input on channel 1 |
IN– | 3 | I | Inverting input on channel 1 |
OUT | 4 | O | Output on channel 1 |
GND | 2 | — | Ground |
SHDN | 5 | I | Shutdown active low |
V+ | 6 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, VSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
GND | 4 | — | Ground |
V+ | 8 | — | Positive power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP | ||
1IN+ | 3 | I | Noninverting input on channel 1 |
1IN– | 2 | I | Inverting input on channel 1 |
1OUT | 1 | O | Output on channel 1 |
2IN+ | 5 | I | Noninverting input on channel 2 |
2IN– | 6 | I | Inverting input on channel 2 |
2OUT | 7 | O | Output on channel 2 |
3IN+ | 10 | I | Noninverting input on channel 3 |
3IN– | 9 | I | Inverting input on channel 3 |
3OUT | 8 | O | Output on channel 3 |
4IN+ | 12 | I | Noninverting input on channel 4 |
4IN– | 13 | I | Inverting input on channel 4 |
4OUT | 14 | O | Output on channel 4 |
GND | 11 | — | Ground |
V+ | 4 | — | Positive power supply |