The LMV641 is a low-power, wide-bandwidth operational amplifier with an extended power supply voltage range of 2.7 V to 12 V.
The device features 10 MHz of gain bandwidth product with unity gain stability on a typical supply current of 138 µA. Other key specifications are a PSRR of 105 dB, CMRR of 120 dB, VOS of 500 µV, input referred voltage noise of 14 nV/√Hz, and a THD of 0.002%. This amplifier has a rail-to-rail output stage and a common mode input voltage, which includes the negative supply.
The LMV641 device operates over a temperature range of −40°C to +125°C and is offered in the board-space-saving 5-Pin SC70, SOT-23, and 8-Pin SOIC packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV641 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm |
Changes from C Revision (February 2013) to D Revision
Changes from B Revision (February 2013) to C Revision
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-23 | SC70 | SOIC | ||
VIN+ | 3 | 3 | 3 | I | Noninverting Input |
VIN- | 4 | 4 | 2 | I | Inverting Input |
VOUT | 1 | 1 | 6 | O | Output |
V+ | 5 | 5 | 7 | P | Positive supply input |
V– | 2 | 2 | 4 | P | Supply negative input |