3 Description
The LMV722-Q1 device is a low-noise, low-voltage operational amplifier (op amp) that can be designed into a wide range of applications. The LMV722-Q1 has a unity-gain bandwidth of 10 MHz, slew rate of 5.25 V/µs, and good voltage and current noise performance.
The LMV722-Q1 is designed to provide optimal performance in low-voltage and low-noise systems such audio signal path or motor control applications. The device provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground and the maximum input offset voltage is 3.5 mV (over recommended temperature range) for the device. The capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.
Device Information(1)
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
LMV722-Q1 |
VSSOP |
3.00 mm × 3.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.