The LMV76x devices are precision comparators intended for applications requiring low noise and low input offset voltage. The LMV761 single has a shutdown pin that can be used to disable the device and reduce the supply current. The LMV761 is available in a space-saving 6-pin SOT-23 or 8-Pin SOIC package. The LMV762 dual is available in 8-pin SOIC or VSSOP package. The LMV762Q-Q1 is available VSSOP and SOIC packages.
These devices feature a CMOS input and push-pull output stage. The push-pull output stage eliminates the need for an external pullup resistor.
The LMV76x are designed to meet the demands of small size, low power and high performance required by portable and battery-operated electronics.
The input offset voltage has a typical value of 200 μV at room temperature and a 1-mV limit over temperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV761 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
LMV762 LMV762Q-Q1 |
SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |