The LMV84x-Q1 devices are low-voltage and low-power operational amplifiers that operate with supply voltages ranging from 2.7 V to 12 V and have rail-to-rail input and output capability. Their low offset voltage, low supply current, and CMOS inputs make them ideal for high impedance sensor interface and battery-powered applications.
The single LMV841-Q1 is offered in the space-saving 5-pin SC70 package, the dual LMV842-Q1 in the 8-pin VSSOP and 8-pin SOIC packages, and the quad LMV844-Q1 in the 14-pin TSSOP and 14-pin SOIC packages. These small packages are ideal solutions for area-constrained PCBs and portable electronics.
The LMV841-Q1, LMV842-Q1, and LMV844-Q1 incorporate enhanced manufacturing and support processes for the automotive market, including defect detection methodologies. Reliability qualification is compliant with the requirements and temperature grades defined in the AEC-Q100 standard.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMV841-Q1 | SC70 (5) | 2.00 mm × 1.25 mm |
LMV842-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
LMV844-Q1 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
October 2017 | * | Split automotive from commercial data sheet; updated thermal information; Changed Phase Margin vs CL and Overshoot vs CL graphics in Typical Characteristics |
PIN | DESCRIPTION | |
---|---|---|
NAME | I/O. | |
+IN | I | Noninverting Input |
–IN | I | Inverting Input |
OUT | O | Output |
V+ | P | Positive Supply |
V– | P | Negative Supply |