Using a proprietary digital-phase, locked-loop technique, the LMX243x devices generate very stable, low-noise control signals for RF and IF voltage controlled oscillators. Both the RF and IF synthesizers include a two-level programmable charge pump. Both the RF and IF PLLs have dedicated fastlock circuitry with integrated time-out counters which require only a single word write to power up or change frequencies.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMX243x | ULGA (20) | 3.50 mm × 3.50 mm |
TSSOP (20) | 6.50 mm × 4.40 mm |
NOTE:
1 (2) refers to Pin 1 of the 20-Pin ULGA and Pin 2 of the 20-Pin TSSOP