SLAS508K April 2006 – May 2020 MSP430FG4616 , MSP430FG4617 , MSP430FG4618 , MSP430FG4619
PRODUCTION DATA.
The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.
The MSP430xG461x series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit ADC, dual 12-bit DACs, three configurable operational amplifiers, one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a segment liquid crystal display (LCD) driver with regulated charge pump.
For complete module descriptions, see the MSP430x4xx Family User’s Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430FG4619IPZ | LQFP (100) | 14 mm × 14 mm |
MSP430FG4619IZCA | nFBGA (113) | 7 mm × 7 mm |
MSP430FG4619IZQW(3) | MicroStar Junior™ BGA (113) | 7 mm × 7 mm |
Figure 1-1 shows the functional block diagram.
Table 3-1 summarizes the available family members.
DEVICE | FLASH
(KB) |
ROM
(KB) |
RAM
(KB) |
EEM | Timer_A | Timer_B | ADC12 (Channels) | OP AMP | DAC12 (Channels) | COMP_A (Channels) | USART | USCI | I/O | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSP430FG4619 | 120 | – | 4 | 1 | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZCA 113 ZQW 113 |
MSP430FG4618 | 116 | – | 8 | 1 | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZCA 113 ZQW 113 |
MSP430FG4617 | 92 | – | 8 | 1 | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZCA 113 ZQW 113 |
MSP430FG4616 | 92 | – | 4 | 1 | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZCA 113 ZQW 113 |
MSP430CG4619 | – | 120 | 4 | – | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZQW 113(3) |
MSP430CG4618 | – | 116 | 8 | – | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZQW 113(3) |
MSP430CG4617 | – | 92 | 8 | – | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZQW 113(3) |
MSP430CG4616 | – | 92 | 4 | – | TA3 | TB7 | 12 | 3 | 2 | 2 | 1 | A0, B0 | 80 | PZ 100
ZQW 113(3) |