The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.
The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
MUX36S08
MUX36D04 |
TSSOP (16) | 5.00 mm × 4.40 mm |
WQFN (16) | 4.00 mm x 4.00 mm |
SPACER
Changes from C Revision (April 2018) to D Revision
Changes from B Revision (July 2016) to C Revision
Changes from A Revision (January 2016) to B Revision
Changes from * Revision (January 2016) to A Revision
PIN | FUNCTION | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
A0 | 1 | 15 | Digital input | Address line 0 |
A1 | 16 | 14 | Digital input | Address line 1 |
A2 | 15 | 13 | Digital input | Address line 2 |
D | 8 | 6 | Analog input or output | Drain pin. Can be an input or output. |
EN | 2 | 16 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[2:0] logic inputs determine which switch is turned on. |
GND | 14 | 12 | Power supply | Ground (0 V) reference |
S1 | 4 | 2 | Analog input or output | Source pin 1. Can be an input or output. |
S2 | 5 | 3 | Analog input or output | Source pin 2. Can be an input or output. |
S3 | 6 | 4 | Analog input or output | Source pin 3. Can be an input or output. |
S4 | 7 | 5 | Analog input or output | Source pin 4. Can be an input or output. |
S5 | 12 | 10 | Analog input or output | Source pin 5. Can be an input or output. |
S6 | 11 | 9 | Analog input or output | Source pin 6. Can be an input or output. |
S7 | 10 | 8 | Analog input or output | Source pin 7. Can be an input or output. |
S8 | 9 | 7 | Analog input or output | Source pin 8. Can be an input or output. |
VDD | 13 | 11 | Power supply | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 3 | 1 | Power supply | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
Thermal Pad(1) | - | - | Power supply | Exposed Pad. The exposed pad is electrically connected to VSS internally. Connect EP to VSS to achieve rated thermal and ESD performance. |
PIN | FUNCTION | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
A0 | 1 | 15 | Digital input | Address line 0 |
A1 | 16 | 14 | Digital input | Address line 1 |
DA | 8 | 6 | Analog input or output | Drain pin A. Can be an input or output. |
DB | 9 | 7 | Analog input or output | Drain pin B. Can be an input or output. |
EN | 2 | 16 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[1:0] logic inputs determine which pair of switches is turned on. |
GND | 15 | 13 | Power supply | Ground (0 V) reference |
S1A | 4 | 2 | Analog input or output | Source pin 1A. Can be an input or output. |
S2A | 5 | 3 | Analog input or output | Source pin 2A. Can be an input or output. |
S3A | 6 | 4 | Analog input or output | Source pin 3A. Can be an input or output. |
S4A | 7 | 5 | Analog input or output | Source pin 4A. Can be an input or output. |
S1B | 13 | 11 | Analog input or output | Source pin 1B. Can be an input or output. |
S2B | 12 | 10 | Analog input or output | Source pin 2B. Can be an input or output. |
S3B | 11 | 9 | Analog input or output | Source pin 3B. Can be an input or output. |
S4B | 10 | 8 | Analog input or output | Source pin 4B. Can be an input or output. |
VDD | 14 | 12 | Power supply | Positive power supply. This pin is the most positive power supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 3 | 1 | Power supply | Negative power supply. This pin is the most negative power supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
Thermal Pad(1) | - | - | Power supply | Exposed Pad. The exposed pad is electrically connected to VSS internally. Connect EP to VSS to achieve rated thermal and ESD performance. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply | VDD | –0.3 | 40 | V |
VSS | –40 | 0.3 | |||
VDD – VSS | 40 | ||||
Digital input pins: (3)EN, A0, A1, A2 | VSS – 0.3 | VDD + 0.3 | V | ||
Analog input pins: (3)Sx, SxA, SxB, D, DA, DB | VSS – 2 | VDD + 2 | V | ||
Current(2) | –30 | 30 | mA | ||
Temperature | Operating, TA | –55 | 150 | °C | |
Junction, TJ | 150 | ||||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD(1) | Positive power-supply voltage | Dual supply | 5 | 18 | V | |
Single supply | 10 | 36 | ||||
VSS(2) | Negative power-supply voltage (dual supply) | –5 | –18 | V | ||
VDD – VSS | Supply voltage | 10 | 36 | V | ||
VS | Source pins voltage(3) | VSS | VDD | V | ||
VD | Drain pins voltage | VSS | VDD | V | ||
VEN | Enable pin voltage | VSS | VDD | V | ||
VA | Address pins voltage | VSS | VDD | V | ||
ICH | Channel current (TA = 25°C) | –25 | 25 | mA | ||
TA | Operating temperature | –40 | 125 | °C |
THERMAL METRIC(1) | MUX36S08 and MUX36D04 | UNIT | |||
---|---|---|---|---|---|
PW (TSSOP) | RUM (WQFN) | RRJ (WQFN) | |||
16 PINS | 16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 103.8 | 37.3 | 46.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 36.8 | 31.6 | 37.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.8 | 16.2 | 21.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.7 | 0.5 | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 49.1 | 16.2 | 21.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 6.1 | 6.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | |||
RON | On-resistance | VS = 0 V, ICH = 1 mA | 125 | 170 | Ω | ||
VS = ±10 V, ICH = 1 mA | 145 | 200 | Ω | ||||
TA = –40°C to +85°C | 230 | ||||||
TA = –40°C to +125°C | 250 | ||||||
ΔRON | On-resistance mismatch between channels | VS = ±10 V, ICH = 1 mA | 2.4 | 6 | Ω | ||
TA = –40°C to +85°C | 9 | ||||||
TA = –40°C to +125°C | 11 | ||||||
RFLAT | On-resistance flatness | VS = 10 V, 0 V, –10 V | 2.4 | 6 | Ω | ||
TA = –40°C to +85°C | 53 | ||||||
TA = –40°C to +125°C | 58 | ||||||
On-resistance drift | VS = 0 V | 0.64 | %/°C | ||||
IS(OFF) | Input leakage current | Switch state is off,
VS = ±10 V, VD = ±10 V(2) |
–0.04 | 0.001 | 0.04 | nA | |
TA = –40°C to +85°C | –0.15 | 0.15 | |||||
TA = –40°C to +125°C | –1.9 | 1.9 | |||||
ID(OFF) | Output off leakage current | Switch state is off,
VS = ±10 V, VD = ±10 V(2) |
–0.1 | 0.005 | 0.1 | nA | |
TA = -40°C to +85°C | –0.5 | 0.5 | |||||
TA = –40°C to +125°C | –2 | 2 | |||||
ID(ON) | Output on leakage current | Switch state is on,
VD = ±10 V, VS = floating |
–0.1 | 0.008 | 0.1 | nA | |
TA = –40°C to +85°C | –0.5 | 0.5 | |||||
TA = –40°C to +125°C | –3.3 | 3.3 | |||||
IDL(ON) | Differential on-leakage current | Switch state is on,
VDA = VDB = ±10 V, VS = floating |
–15 | 3 | 15 | pA | |
TA = –40°C to +85°C | –100 | 100 | |||||
TA = –40°C to +125°C | –500 | 500 | |||||
LOGIC INPUT | |||||||
VIH | Logic voltage high | 2 | V | ||||
VIL | Logic voltage low | 0.8 | V | ||||
ID | Input current | 0.15 | µA | ||||
SWITCH DYNAMICS(1) | |||||||
tON | Enable turn-on time | VS = ±10 V, RL = 300 Ω,
CL= 35 pF |
88 | 136 | ns | ||
TA = –40°C to +85°C | 144 | ||||||
TA = –40°C to +125°C | 151 | ||||||
tOFF | Enable turn-off time | VS = ±10 V, RL = 300 Ω,
CL= 35 pF |
63 | 75 | ns | ||
TA = –40°C to +85°C | 83 | ||||||
TA = –40°C to +125°C | 90 | ||||||
tt | Transition time | VS = 10 V, RL = 300 Ω,
CL= 35 pF |
92 | 143 | ns | ||
TA = –40°C to +85°C | 151 | ||||||
TA = –40°C to +125°C | 157 | ||||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω, CL= 35 pF, TA = –40°C to +125°C | 30 | 54 | ns | ||
QJ | Charge injection | CL = 1 nF, RS = 0 Ω | VS = 0 V | 0.3 | pC | ||
VS = –15 V to +15 V | ±0.6 | ||||||
Off-isolation | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channel to D, DA, DB | –96 | dB | |||
Adjacent channel to D, DA, DB | –85 | ||||||
Channel-to-channel crosstalk | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channels | –96 | dB | |||
Adjacent channels | –88 | ||||||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 0 V | 2.4 | 2.9 | pF | ||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 0 V | MUX36S08 | 7.5 | 8.4 | pF | |
MUX36D04 | 4.3 | 5 | |||||
CS(ON), CD(ON) | Output on-capacitance | f = 1 MHz, VS = 0 V | MUX36S08 | 9.4 | 10.6 | pF | |
MUX36D04 | 6.7 | 7.7 | |||||
POWER SUPPLY | |||||||
VDD supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V |
45 | 59 | µA | |||
TA = –40°C to +85°C | 62 | ||||||
TA = –40°C to +125°C | 83 | ||||||
VSS supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V |
25 | 34 | µA | |||
TA = –40°C to +85°C | 37 | ||||||
TA = –40°C to +125·C | 57 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | |||
RON | On-resistance | VS = 10 V, ICH = 1 mA | 235 | 340 | Ω | ||
TA = –40°C to +85°C | 390 | ||||||
TA = –40°C to +125°C | 430 | ||||||
ΔRON | On-resistance match | VS = 10 V, ICH = 1 mA | 3.1 | 12 | Ω | ||
TA = –40°C to +85°C | 19 | ||||||
TA = –40°C to +125°C | 23 | ||||||
On-resistance drift | VS = 10 V | 1.13 | %/°C | ||||
IS(OFF) | Input leakage current | Switch state is off,
VS = 1 V and VD = 10 V, or VS = 10 V and VD = 1 V(1) |
–-0.04 | 0.001 | 0.04 | nA | |
TA = –40°C to +85°C | –0.15 | 0.15 | |||||
TA = –40°C to +125°C | –1.9 | 1.9 | |||||
ID(OFF) | Output off leakage current | Switch state is off,
VS = 1 V and VD = 10 V, or VS = 10 V and VD = 1 V(1) |
–0.1 | 0.005 | 0.1 | nA | |
TA = –40°C to +85°C | –0.5 | 0.5 | |||||
TA = –40°C to +125°C | –2 | 2 | |||||
ID(ON) | Output on leakage current | Switch state is on,
VD = 1 V and 10 V, VS = floating |
–0.1 | 0.008 | 0.1 | nA | |
TA = –40°C to +85°C | –0.5 | 0.5 | |||||
TA = –40°C to +125°C | –3.3 | 3.3 | |||||
LOGIC INPUT | |||||||
VIH | Logic voltage high | 2.0 | V | ||||
VIL | Logic voltage low | 0.8 | V | ||||
ID | Input current | 0.15 | µA | ||||
SWITCH DYNAMIC CHARACTERISTICS(2) | |||||||
tON | Enable turn-on time | VS = 8 V, RL = 300 Ω,
CL= 35 pF |
85 | 140 | ns | ||
TA = –40°C to +85°C | 145 | ||||||
TA = –40°C to +125°C | 149 | ||||||
tOFF | Enable turn-off time | VS = 8 V, RL = 300 Ω,
CL= 35 pF |
48 | 83 | ns | ||
TA = –40°C to +85°C | 94 | ||||||
TA = –40°C to +125°C | 102 | ||||||
tt | Transition time | VS = 8 V, CL= 35 pF | 87 | 147 | ns | ||
VS = 8 V, RL = 300 Ω,
CL= 35 pF |
TA = –40°C to +85°C | 153 | |||||
VS = 8 V, RL = 300 Ω,
CL= 35 pF |
TA = –40°C to +125°C | 155 | |||||
tBBM | Break-before-make time delay | VS = 8 V, RL = 300 Ω, CL= 35 pF, TA = –40°C to +125°C | 30 | 54 | ns | ||
QJ | Charge injection | CL = 1 nF, RS = 0 Ω | VS = 6 V | 0.15 | pC | ||
VS = 0 V to 12 V, | ±0.4 | ||||||
Off-isolation | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channel to D, DA, DB | -96 | dB | |||
Adjacent channel to D, DA, DB | -85 | ||||||
Channel-to-channel crosstalk | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channels | –96 | dB | |||
Adjacent channels | -88 | ||||||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 6 V | 2.7 | 3.2 | pF | ||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 6 V | MUX36S08 | 9.1 | 10 | pF | |
MUX36D04 | 5 | 5.7 | |||||
CS(ON), CD(ON) | Output on-capacitance | f = 1 MHz, VS = 6 V | MUX36S08 | 10.8 | 12 | pF | |
MUX36D04 | 6.9 | 8 | |||||
POWER SUPPLY | |||||||
VDD supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V |
42 | 53 | µA | |||
TA = –40°C to +85°C | 56 | ||||||
TA = –40°C to +125°C | 77 | ||||||
VSS supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V |
23 | 31 | µA | |||
TA = –40°C to +85°C | 38 | ||||||
TA = –40°C to +125°C | 51 |