The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
NE5532x, SA5532x | SOIC (8) | 4.90 mm × 3.91 mm |
NE5532x, SA5532x | PDIP (8) | 9.81 mm × 6.35 mm |
NE5532x | SO (8) | 6.20 mm × 5.30 mm |
Changes from I Revision (April 2009) to J Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN+ | 3 | I | Noninverting input |
1IN- | 2 | I | Inverting Input |
OUT1 | 1 | O | Output |
2IN+ | 5 | I | Noninverting input |
2IN- | 6 | I | Inverting Input |
2OUT | 7 | O | Output |
VCC+ | 8 | — | Positive Supply |
VCC- | 4 | — | Negative Supply |