Refer to the PDF data sheet for device specific package drawings
The OPAx131 series of FET-input op amps provides high performance at low cost. The OPA131 single, OPA2131 dual, and OPA4131 quad versions in industry-standard pinouts allow cost-effective design options.
The OPAx131 series offers excellent general-purpose performance, including low offset voltage, drift, and good dynamic characteristics.
Single and dual versions are available in an 8-pin, SOIC, surface-mount package. The quad version is available in 14-pin and 16-pin, SOIC, surface-mount packages, and a 14-pin PDIP package.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
OPA131 | Single | D (SOIC, 8) |
OPA2131 | Dual | D (SOIC, 8) |
OPA4131 | Quad | D (SOIC, 14) |
DW (SOIC, 16) | ||
N (PDIP, 14) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN | 3 | Input | Noninverting input, channel A |
–IN | 2 | Input | Inverting input, channel A |
NC | 1, 5 | — | Do not connect these pins(1) |
NC | 8 | — | No internal connection. Float this pin. |
OUT | 6 | Output | Output |
V+ | 7 | Power | Positive (highest) power supply |
V– | 4 | Power | Negative (lowest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | Input | Noninverting input, channel A |
+IN B | 5 | Input | Noninverting input, channel B |
–IN A | 2 | Input | Inverting input, channel A |
–IN B | 6 | Input | Inverting input, channel B |
OUT A | 1 | Output | Output, channel A |
OUT B | 7 | Output | Output, channel B |
V+ | 8 | Power | Positive (highest) power supply |
V– | 4 | Power | Negative (lowest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | Input | Noninverting input, channel A |
+IN B | 5 | Input | Noninverting input, channel B |
+IN C | 10 | Input | Noninverting input, channel C |
+IN D | 12 | Input | Noninverting input, channel D |
–IN A | 2 | Input | Inverting input, channel A |
–IN B | 6 | Input | Inverting input, channel B |
–IN C | 9 | Input | Inverting input, channel C |
–IN D | 13 | Input | Inverting input, channel D |
OUT A | 1 | Output | Output, channel A |
OUT B | 7 | Output | Output, channel B |
OUT C | 8 | Output | Output, channel C |
OUT D | 14 | Output | Output, channel D |
V+ | 4 | Power | Positive (highest) power supply |
V– | 11 | Power | Negative (lowest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | Input | Noninverting input, channel A |
+IN B | 5 | Input | Noninverting input, channel B |
+IN C | 12 | Input | Noninverting input, channel C |
+IN D | 14 | Input | Noninverting input, channel D |
–IN A | 2 | Input | Inverting input, channel A |
–IN B | 6 | Input | Inverting input, channel B |
–IN C | 11 | Input | Inverting input, channel C |
–IN D | 15 | Input | Inverting input, channel D |
OUT A | 1 | Output | Output, channel A |
OUT B | 7 | Output | Output, channel B |
OUT C | 10 | Output | Output, channel C |
OUT D | 16 | Output | Output, channel D |
V+ | 4 | Power | Positive (highest) power supply |
V– | 13 | Power | Negative (lowest) power supply |
NC | 8, 9 | — | No internal connection. Float this pin. |