The OPAx187 series operational amplifiers use auto-zeroing techniques to simultaneously provide low-offset voltage (1 µV), and near zero drift over time and temperature. These miniature, high-precision, low-quiescent current amplifiers offer high-input impedance and rail-to-rail output swing within 5 mV of the rails into high-impedance loads. The input common-mode range includes the negative rail. Either single or dual supplies can be used in the range of 4.5 V to 36 V (±2.25 V to ±18 V).
The single version OPAx187 device is available in microsize 8-pin VSSOP, 5-pin SOT-23, and 8-pin SOIC packages. The dual version is offered in 8-pin VSSOP and 8-pin SOIC packages. The quad version is offered in 14-pin SOIC, 14-pin TSSOP, and 16-pin WQFN packages. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA187 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA2187 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4187 | SOIC (14) | 8.70 mm × 3.90 mm |
TSSOP (14) | 5.00 mm × 4.40 mm | |
WQFN (16) | 4.00 mm × 4.00 mm |
Changes from D Revision (December 2018) to E Revision
Changes from C Revision (December 2018) to D Revision
Changes from B Revision (October 2018) to C Revision
Changes from A Revision (July 2017) to B Revision
Changes from * Revision (December 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | D and DGK | ||
+IN A | 3 | I | Non-inverting input, channel A |
–IN A | 2 | I | Inverting input, channel A |
+IN B | 5 | I | Non-inverting input, channel B |
–IN B | 6 | I | Inverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V+ | 8 | — | Positive (highest) supply voltage |
V– | 4 | — | Negative (lowest) supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply, VS = (V+) – (V–) | 40 | V | |
Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | ||
Signal output pin(3) | (V–) – 0.5 | (V+) + 0.5 | ||
Current | Signal input pin(2) | –10 | 10 | mA |
Signal output pin(3) | –55 | 55 | mA | |
Output short-circuit(4) | Continuous | Continuous | ||
Temperature | Operating range, TA | –55 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
(V+) – (V–) | Supply voltage | 4.5 (±2.25) | 36 (±18) | V | |
TA | Operating temperature | –40 | 150 | °C |
THERMAL METRIC(1) | OPA187 | UNIT | |||
---|---|---|---|---|---|
5 PINS | 8 PINS | ||||
DBV (SOT-23) | DGK (VSSOP) | D (SOIC) | |||
RθJA | Junction-to-ambient thermal resistance | 273.8 | 159 | 100.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 126.8 | 37 | 42.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 85.9 | 49 | 41.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.9 | 1.2 | 4.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 84.9 | 77.1 | 40.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | OPA2187 | UNIT | ||
---|---|---|---|---|
8 PINS | ||||
DGK (VSSOP) | D (SOIC) | |||
RθJA | Junction-to-ambient thermal resistance | 159 | 100.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 37 | 42.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 49 | 41.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | 4.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 77.1 | 40.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |