The OPAx191 family (OPA191, OPA2191, and OPA4191) is a new generation of 36-V, e-trim™ operational amplifiers.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset voltage (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 2-MHz bandwidth.
Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (5 V/µs), make the OPAx191 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx191 family of op amps is available in standard packages and is specified from –40°C to +125°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OPA191 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT (5) | 2.90 mm × 1.60 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA2191 | SOIC (8) | 4.90 mm × 3.90 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4191 | SOIC (14) | 8.65 mm x 3.90 mm |
TSSOP (14) | 5.00 mm x 4.40 mm | |
WQFN (16) | 4.00 mm x 4.00 mm |
Changes from Revision C (October 2019) to Revision D (August 2021)
Changes from Revision B (July 2019) to Revision C (October 2019)
Changes from Revision A (April 2016) to Revision B (July 2019)