Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPAx210 2.2-nV/√Hz Precision, Low-Power, 36-V Operational Amplifiers
1 Features
- Precision super beta input performance:
- Low offset voltage: 5 µV (typical)
- Ultra-low drift: 0.1 µV/°C (typical)
- Low input bias current: 0.3 nA (typical)
- Ultra-low noise:
- Low 0.1-Hz to 10-Hz noise: 90 nVPP
- Low voltage noise: 2.2 nV/√
Hz at 1 kHz
- High CMRR: 132 dB (minimum)
- Gain bandwidth product: 18 MHz
- Slew rate: 6.4 V/µs
- Low quiescent current: 2.5 mA/channel (maximum)
- Short-circuit current: ±65 mA
- Wide supply range: ±2.25 V to ±18 V
- No phase reversal
- Rail-to-rail output
- Industry-standard packages