The OPA2333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage and near-zero drift over time and temperature(1). These miniature, high-precision, low-quiescent-current amplifiers offer high-impedance inputs that have a common-mode range 100 mV beyond the rails, and rail-to-rail output that swings within 150 mV of the rails. Single or dual supplies as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V) may be used. They are optimized for low-voltage single-supply operation.
The OPA2333 offers excellent common-mode rejection ratio (CMRR) without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA2333-HT | SOIC (8) | 4.90 mm × 3.91 mm |
CFP (8) | 6.90 mm × 5.65 mm | |
CFP (8) | 7.035 mm × 5.75 mm | |
CDIP SB (8) | 18.55 mm × 7.49 mm |