Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA2356-EP 200-MHz, CMOS operational amplifier
1 Features
- Unity-gain bandwidth: 450 MHz
- Wide bandwidth: 200-MHz GBW
- High slew rate: 360 V/µs
- Low noise: 5.8 nV/√Hz
- Excellent video performance:
- Differential gain: 0.02%
- Differential phase: 0.05°
- 0.1-dB gain flatness: 75 MHz
- Input range includes ground
- Rail-to-rail output (within 100 mV)
- Low input bias current: 3 pA
- Thermal shutdown
- Single-supply operating range: 2.5 V to 5.5 V
- Microsize packages
- Supports defense, aerospace, and medical applications:
- Controlled baseline
- Available in military (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability