The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5 MHz) and slew rate (5 V/µs). The input range extends 200 mV beyond the rails and the output range is within 25 mV of the rails. The speed-power ratio and small size make them ideal for portable and battery-powered applications.
The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.
The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of 2.7 V to 5.5 V, with operation from 2.3 V to 5.5 V. All models are specified for –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA373 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
OPA374 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
OPA2373 | VSON (10) | 3.00 mm × 3.00 mm |
VSSOP (10) | 3.00 mm × 3.00 mm | |
OPA2374 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (8) | 2.90 mm × 1.63 mm | |
OPA4374 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |