The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V, rail-to-rail e-trim™ operational amplifiers (op amps).
These devices offer very low offset voltage (±25 μV, typical), drift (±0.5 μV/°C, typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140 μA/channel, typical) across the entire output range.
Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx196 family of op amps is available in standard packages and is specified from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA196 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT (5) | 2.90 mm × 1.60 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA2196 | SOIC (8) | 4.90 mm × 3.90 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4196 | SOIC (14) | 8.65 mm x 3.90 mm |
TSSOP (14) | 5.00 mm x 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
July 2017 | * | Initial release |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA196 | |||
D (SOIC), DGK (VSSOP) |
DBV (SOT) | |||
+IN | 3 | 3 | I | Noninverting input |
–IN | 2 | 4 | I | Inverting input |
NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V+ | 7 | 5 | — | Positive (highest) power supply |
V– | 4 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA2196 | OPA4196 | ||
D (SOIC), DGK (VSSOP) |
D (SOIC), PW (TSSOP) |
|||
+IN A | 3 | 3 | I | Noninverting input, channel A |
+IN B | 5 | 5 | I | Noninverting input, channel B |
+IN C | — | 10 | I | Noninverting input, channel C |
+IN D | — | 12 | I | Noninverting input, channel D |
–IN A | 2 | 2 | I | Inverting input, channel A |
–IN B | 6 | 6 | I | Inverting input, channel B |
–IN C | — | 9 | I | Inverting input,,channel C |
–IN D | — | 13 | I | Inverting input, channel D |
OUT A | 1 | 1 | O | Output, channel A |
OUT B | 7 | 7 | O | Output, channel B |
OUT C | — | 8 | O | Output, channel C |
OUT D | — | 14 | O | Output, channel D |
V+ | 8 | 4 | — | Positive (highest) power supply |
V– | 4 | 11 | — | Negative (lowest) power supply |