Refer to the PDF data sheet for device specific package drawings
The OPAx277 series of precision operational amplifiers replace the industry standard OP-177. The OPAx277 devices offer improved noise, wider output voltage swing, and are twice as fast with half the quiescent current. Features include ultra-low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection.
The OPAx277 operate from ±2-V to ±18-V supplies with excellent performance. Unlike most op amps that are specified at only one supply voltage, the OPAx277 series is specified for real-world applications; a single limit applies over the ±5-V (10-V) to ±15-V (30-V) supply range. High performance is maintained as the amplifiers swing to the specified limits. Because the initial offset voltage (±20 μV, maximum) is so low, user adjustment is usually not required. However, the single version (OPA277) provides external trim pins for special applications.
The OPAx277 are easy to use and free from phase inversion and the overload problems found in some other op amps. These devices are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OPA277, OPA2277 |
D (SOIC, 8) | 3.91 mm × 4.90 mm |
DRM (VSON, 8) | 4.00 mm × 4.00 mm | |
P (PDIP, 8) | 6.35 mm × 9.81 mm | |
OPA4277 | D (SOIC, 14) | 3.91 mm × 8.65 mm |
P (PDIP, 14) | 6.35 mm × 19.30 mm |
Changes from Revision B (April 2015) to Revision C (February 2023)
Changes from Revision A (April 2005) to Revision B (April 2015)
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–In | 2 | Input | Inverting input |
+In | 3 | Input | Noninverting input |
NC | 5 | — | No internal connection (can be left floating) |
Offset Trim | 1 | — | Input offset voltage trim (leave floating if not used) |
Offset Trim | 8 | — | Input offset voltage trim (leave floating if not used) |
Output | 6 | Output | Output |
V– | 4 | — | Negative (lowest) power supply |
V+ | 7 | — | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (SOIC), P (PDIP) | DRM (VSON) | ||
–In A | 2 | 2 | Input | Inverting input channel A |
–In B | 6 | 6 | Input | Inverting input channel B |
+In A | 3 | 3 | Input | Noninverting input channel A |
+In B | 5 | 5 | Input | Noninverting input channel B |
Out A | 1 | 1 | Output | Output channel A |
Out B | 7 | 8 | Output | Output channel B |
V– | 4 | 4 | — | Negative (lowest) power supply |
V+ | 8 | 7 | — | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–In A | 2 | Input | Inverting input channel A |
–In B | 6 | Input | Inverting input channel B |
–In C | 9 | Input | Inverting input channel C |
–In D | 13 | Input | Inverting input channel D |
+In A | 3 | Input | Noninverting input channel A |
+In B | 5 | Input | Noninverting input channel B |
+In C | 10 | Input | Noninverting input channel C |
+In D | 12 | Input | Noninverting input channel D |
Out A | 1 | Output | Output channel A |
Out B | 7 | Output | Output channel B |
Out C | 8 | Output | Output channel C |
Out D | 14 | Output | Output channel D |
V+ | 4 | — | Positive (highest) power supply |
V– | 11 | — | Negative (lowest) power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | 36 | V | ||
Input voltage(2) | (V–) – 0.7 | (V+) + 0.7 | V | ||
ISC | Output short circuit(3) | Continuous | |||
TJ | Junction temperature | 150 | °C | ||
TSTG | Storage temperature | –55 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | Single supply | 4 | 30 | 36 | V |
Dual supply | ±2 | ±15 | ±18 | |||
TA | Ambient temperature | –40 | 85 | °C |
THERMAL METRIC(1) | OPA277 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DRM (VSON) | P (PDIP) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110.1 | 40.7 | 49.2 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 52.2 | 41.3 | 39.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 52.3 | 16.7 | 26.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.4 | 0.6 | 15.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.5 | 16.9 | 26.3 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | 3.3 | N/A | °C/W |
THERMAL METRIC(1) | OPA2277 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DRM (VSON) | P (PDIP) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 126.9 | 39.3 | 47.2 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 67.1 | 36.9 | 36.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 70.3 | 15.4 | 24.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 18.8 | 0.4 | 13.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 69.5 | 15.6 | 24.3 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | 2.2 | N/A | °C/W |
THERMAL METRIC(1) | OPA4277 | UNIT | ||
---|---|---|---|---|
D (SOIC) | P (PDIP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 86.5 | 66.3 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 38.5 | 20.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 43.5 | 26.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.4 | 2.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.9 | 26.2 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | OPA277P, U | ±10 | ±20 | µV | ||
OPA2277P, U | ±10 | ±25 | |||||
OPAx277PA, UA | ±20 | ±50 | |||||
OPAx277AIDRM | ±35 | ±100 | |||||
TA = –40°C to +85°C | OPA277P, U | ±30 | |||||
OPA2277P, U | ±50 | ||||||
OPAx277PA, UA | ±100 | ||||||
OPAx277AIDRM | ±165 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | OPA277P, U | ±0.1 | ±0.15 | µV/°C | |
OPA2277P, U | ±0.1 | ±0.25 | |||||
OPAx277AIDRM, PA, UA | ±0.15 | ±1 | |||||
Long-term drift | 0.2 | µV/mo | |||||
PSRR | Power-supply rejection ratio | VS = ±2 V to ±18 V | OPAx277P, U | ±0.3 | ±0.5 | µV/V | |
OPAx277AIDRM, PA, UA | ±0.3 | ±1 | |||||
VS = ±2 V to ±18 V, TA = –40°C to +85°C |
OPAx277P, U | ±0.5 | |||||
OPAx277AIDRM, PA, UA | ±1 | ||||||
Channel separation (dual, quad) | dc | 0.1 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | OPAx277P, U | ±0.5 | ±1 | nA | ||
OPAx277AIDRM, PA, UA | ±0.5 | ±2.8 | |||||
TA = –40°C to +85°C | OPAx277P, U | ±2 | |||||
OPAx277AIDRM, PA, UA | ±4 | ||||||
IOS | Input offset current | OPAx277P, U | ±0.5 | ±1 | nA | ||
OPAx277AIDRM, PA, UA | ±0.5 | ±2.8 | |||||
TA = –40°C to +85°C | OPAx277P, U | ±2 | |||||
OPAx277AIDRM, PA, UA | ±4 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 0.22 | µVPP | ||||
en | Input voltage noise density | f = 10 Hz | 12 | nV/√Hz | |||
f = 100 Hz | 8 | ||||||
f = 1 kHz | 8 | ||||||
f = 10 kHz | 8 | ||||||
in | Input current noise density | f = 1 kHz | 0.2 | pA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) + 2 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | VCM = (V–) + 2 V to (V+) – 2 V | OPAx277P, U | 130 | 140 | dB | |
OPAx277AIDRM, PA, UA | 115 | 140 | |||||
VCM = (V–) + 2 V to (V+) – 2 V, TA = –40°C to +85°C |
OPAx277P, U | 128 | |||||
OPAx277AIDRM, PA, UA | 115 | ||||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 3 | MΩ || pF | ||||
ZIC | Common-mode | VCM = (V–) + 2 V to (V+) – 2 V | 250 || 3 | GΩ || pF | |||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VO = (V–) + 0.5 V to (V+) – 1.2 V, RL = 10 kΩ |
140 | dB | |||
VO = (V–) + 1.5 V to (V+) – 1.5 V, RL = 2 kΩ |
126 | 134 | |||||
TA = –40°C to +85°C | 126 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 1 | MHz | ||||
SR | Slew rate | 0.8 | V/µs | ||||
ts | Settling time | VS = ±15 V, G = 1, 10-V step | To 0.1% | 14 | µs | ||
To 0.01% | 16 | ||||||
tOR | Overload recovery time | VIN × G = VS | 3 | µs | |||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.002% | ||||
OUTPUT | |||||||
VO | Voltage output | RL = 10 kΩ | (V–) + 0.5 | (V+) – 1.2 | V | ||
TA = –40°C to +85°C | (V–) + 0.5 | (V+) – 1.2 | |||||
RL = 2 kΩ | (V–) + 1.5 | (V+) – 1.5 | |||||
TA = –40°C to +85°C | (V–) + 1.5 | (V+) – 1.5 | |||||
ISC | Short-circuit current | ±35 | mA | ||||
CL | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1 MHz | 40 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | ±790 | ±825 | µA | ||
TA = –40°C to +85°C | ±900 |
At TA = 25°C, VS = ±15 V, and RL = 2 kΩ, unless otherwise noted.
G = 1, CL = 0, VS = ±15 V | ||
VS = ±15 V | ||
G = 1, CL = 1500 pF, VS = ±15 V | ||
G = 1, CL = 1500 pF, VS = ±15 V | ||