Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA548 High-Voltage, High-Current Operational Amplifier
1 Features
- Wide supply range
- Single supply: 8 V to 60 V
- Dual supply: ±4 V to ±30 V
- High-output current:
- Wide output voltage swing
- Fully protected:
- Thermal shutdown
- Adjustable current limit
- Output disable control˜
- Thermal shutdown indicator
- High slew rate: 10 V
- Low quiescent current
- Packages:
- 7-lead TO-220, zip and straight leads
- 7-lead DDPAK surface-mount