Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA862 High Input Impedance, Single-Ended to Differential ADC Driver
1 Features
- Wide Supply Range: 3 V to 12.6 V
- High Input Impedance: 325 MΩ
- Voltage Noise:
- Input-Referred (f ≥ 5
kHz): 2.3 nV/√ Hz
- Output-Referred (f ≥ 10
kHz): 8.3 nV/√ Hz
- Differential Output Offset: ±700 µV
(Maximum)
- Output Offset Drift: ±1.5 µV/°C (Typical)
- A2 Bias Current Cancellation, IB: ±5
nA (Typical)
- Gain-Bandwidth Product: 400 MHz
- Small-Signal Bandwidth: 44 MHz (G = 2 V/V)
- Slew Rate: 140 V/µs
- HD2, HD3 (VOD = 10 VPP, 50 kHz):
–122 dBc, –140 dBc - Rail-to-Rail Output:
- High Linear Output
Current: 60 mA (Typical)
- Quiescent Current: 3.1 mA
- Disable mode: 12-µA Quiescent Current
- Extended Temperature Operation:
–40°C to +125°C