Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
REF70 2 ppm/°C Maximum Drift, 0.23 ppmp-p 1/f Noise, Precision Voltage Reference
1 Features
- Low noise enables precision measurements:
- 1/f Noise (0.1 Hz to 10 Hz): 0.23 ppmp-p
- 10 Hz to 1 kHz: 0.35 ppmrms
- Low temperature drift coefficient:
- 2 ppm/°C maximum (-40°C to 125°C)
- High accuracy: ±0.025% maximum
- Humidity resistant hermetic ceramic package (LCCC)
- Excellent long-term stability (1k hr): 35
ppm
- Low dropout: 400 mV
- Designed for a wide range of applications:
- Wide input voltage up to 18 V
- Output current: ±10 mA
- Voltage options: 1.25 V, 2.5 V, 3 V, 3.3 V,
4.096 V, 5 V
- Ultra-flexible solution:
- Stable with 1-μF to 100-μF output low-ESR
capacitor
- High PSRR: 107 dB at 1 kHz
- Operating temperature range: −40°C to
+125°C