Refer to the PDF data sheet for device specific package drawings
The SNx4HC166 device contains an 8-bit shift register with one serial input and eight parallel-load inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC166D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC166DB | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC166N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC166NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC166PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC166J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC166FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC166J | CFP (16) | 10.16 mm × 6.73 mm |