Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HC241 Octal Buffers and Line Drivers With 3-State Outputs
1 Features
- Wide operating voltage range of 2 V to 6 V
- High-current outputs drive up to 15 LSTTL loads
- Low power consumption, 80-μA max ICC
- Typical tpd =11 ns
- ±6-mA output drive at 5 V
- Low input current of 1 μA max
- 3-state outputs drive bus lines or buffer memory address registers