Latch-up performance exceeds 100 mA per JESD 78, Class II
ESD protection exceeds JESD 22
2000-V human-body model (A114-A)
200-V machine model (A115-A)
1000-V charged-device model (C101)
Operate from 1.65 V to 3.6 V VCC
Specified from –40°C to +85°C, –40°C to 125°C, and –55°C to 125°C
Inputs accept voltages to 5.5 V
Max tpd of 6.4 ns at 3.3 V
Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
Typical VOHV (output VOH undershoot) >2 V at VCC = 3.3 V, TA = 25°C
On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.