Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN65HVD3x 3.3-V Full-Duplex RS-485 Drivers and Receivers
1 Features
- 1/8 Unit-load option available
(up to 256 nodes on the bus) - Bus-pin ESD protection exceeds 15-kV HBM
- Optional driver output transition times for
signaling rates of 1 Mbps, 5 Mbps and 26 Mbps
- Line signaling rate is
the number of voltage transitions made per second expressed in units of
bps (bits per second)
- Low-current standby mode: <1 μA
- Glitch-free power-up and power-down protection
for hot-plugging applications
- 5-V Tolerant inputs
- Bus idle, open, and short-circuit failsafe
- Driver current limiting and thermal shutdown
- Designed for RS-422 and RS-485 networks
- 5-V Devices available, SN65HVD50-55