Refer to the PDF data sheet for device specific package drawings
The SN74AC11-Q1 device contains three independent 3-input AND gates. This device performs the Boolean function Y = A • B • C or Y = A + B + C in positive logic
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC11-Q1 | WQFN (BQA, 14) | 3mm x 2.5mm | 3mm x 2.5mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm x 3.9mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |