Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AC541
Octal Buffers or Drivers With
3-State Outputs
1 Features
- Wide operating range of 1.5 V to
6 V
- Inputs accept voltages up to 6
V
- Continuous ±24-mA
output drive at 5 V
- Supports up to ±75-mA
output drive at 5 V
in short bursts - Drives 50-Ω transmission
lines
- Maximum tpd of 6 ns at 5 V, 50 pF load