Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AC7541 Octal Buffers
with Open-Drain Outputs
1 Features
- Wide operating range of 1.5V to
6V
- Inputs accept voltages up to
6V
- Continuous 24mA
output drive at 5V
- Supports up to 75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Maximum tpd of 11ns at 5V, 50pF load