Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74ACT595
8-Bit Shift
Register With TTL-Compatible Inputs And Output Registers
1 Features
- Operating voltage range of 4.5V
to 5.5V
- TTL-compatible inputs
- Continuous ±24mA
output drive at 5V
- Supports up to ±75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Fast operation with delay of 11.9ns
max